Data Fields

IRES_VICP2_ProtocolArgs Struct Reference
[IRES VICP2 Protocol]

VICP Protocol Arguments definition. More...

#include <ires_vicp2.h>

Data Fields

int size
IRES_RequestMode mode
short requestIMX0
short requestIMX1
short requestMJCP
short requestNSF
unsigned int requestIMCOPBuffers
unsigned int numMemoryRequests
unsigned int memRequestSizes [16]

Detailed Description

VICP Protocol Arguments definition.


Field Documentation

Size of this structure.

Resource requested as Persistent or Scratch. This mode applies to all the resources requested below

Value of 1 to indicate resource requested 0 otherwise

MJCP, same as VLCD

NSF, Noise filter

Bit# IMCOP_BUFFER_<> 0 or 1 bit indicating if access to particular buffer is required. ((0x1 << IMCOP_BUFFER_IMGBUF) | (0x1 << IMCOP_BUFFER_IMGBUF_A));

Number of individual memory buffers required

Sizes of buffers required


The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2012, Texas Instruments Incorporated