VICP Protocol Arguments definition. More...
#include <ires_vicp2.h>
Data Fields | |
int | size |
IRES_RequestMode | mode |
short | requestIMX0 |
short | requestIMX1 |
short | requestMJCP |
short | requestNSF |
unsigned int | requestIMCOPBuffers |
unsigned int | numMemoryRequests |
unsigned int | memRequestSizes [16] |
VICP Protocol Arguments definition.
Size of this structure.
Resource requested as Persistent or Scratch. This mode applies to all the resources requested below
Value of 1 to indicate resource requested 0 otherwise
MJCP, same as VLCD
NSF, Noise filter
unsigned int IRES_VICP2_ProtocolArgs::requestIMCOPBuffers |
Bit# IMCOP_BUFFER_<> 0 or 1 bit indicating if access to particular buffer is required. ((0x1 << IMCOP_BUFFER_IMGBUF) | (0x1 << IMCOP_BUFFER_IMGBUF_A));
unsigned int IRES_VICP2_ProtocolArgs::numMemoryRequests |
Number of individual memory buffers required
unsigned int IRES_VICP2_ProtocolArgs::memRequestSizes[16] |
Sizes of buffers required