Data Fields

IRES_VICP2_Buffers Struct Reference
[IRES VICP2 Protocol]

#include <ires_vicp2.h>

Data Fields

int size
unsigned char * vicp_cfg_base
unsigned char * imgBufA_base
unsigned char * imgBufB_base
unsigned char * imgBufC_base
unsigned char * imgBufD_base
unsigned char * imgBufE_base
unsigned char * imx0CoeffBuff_base
unsigned char * imx0CmdBuf_base
unsigned char * imx1CoeffBuff_base
unsigned char * imx1CmdBuf_base
unsigned char * babyImxCmdBuf_base
unsigned char * babyImxOrigBuf_base
unsigned char * babyImxRefBuf_base
unsigned char * sequencerPmem_base
unsigned int * qiqmem_base
unsigned int * predmem_base
unsigned int * mvmem
unsigned int * huffmem
unsigned int * seqBuf1
unsigned int * seqBuf2
unsigned int * seqBuf3
unsigned int * seqBuf4
unsigned int * sequencerDmem

Field Documentation

Size of this structure.

Not yet supported for DM365

Not yet supported for DM365

Not yet supported for DM365

Not yet supported for DM365

Not yet supported for DM365

Not yet supported for DM365

Not yet supported for DM365

Not yet supported for DM365

Not yet supported for DM365

Not yet supported for DM365

Not yet supported for DM365

Not yet supported for DM365


The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated