IRES_EDMA3CHAN2_Obj corresponds to version IRES_EDMA3CHAN_PROTOCOLREVISION_2_0_0. It has been enhanced * from the IRES_EDMA3CHAN_Obj. More...
#include <ires_edma3Chan.h>
Data Fields | |
IRES_Obj | ires |
IRES_EDMA3CHAN_PaRamStruct * | shadowPaRams |
unsigned int * | assignedPaRamAddresses |
short * | assignedPaRamIndices |
short * | assignedTccIndices |
short | assignedNumPaRams |
short | assignedNumTccs |
short | assignedQdmaChannelIndex |
short | assignedEdmaChannelIndex |
unsigned int | esrBitMaskL |
unsigned int | esrBitMaskH |
unsigned int | iprBitMaskL |
unsigned int | iprBitMaskH |
XDAS_Int32 * | queueMap |
IRES_EDMA3CHAN2_Obj corresponds to version IRES_EDMA3CHAN_PROTOCOLREVISION_2_0_0. It has been enhanced * from the IRES_EDMA3CHAN_Obj.
Actual programmed shadow paRam entries
unsigned int* IRES_EDMA3CHAN2_Obj::assignedPaRamAddresses |
Physical Addresses of assigned paRams
Assigned paRam Indices
Assigned Tcc Indices
Number of assigned paRams
Number of assigned tccs
Assigned qdma channel. Could be IRES_EDMA3CHAN_CHAN_NONE if no QDMA channel was requested
Assigned edma channel. Could be IRES_EDMA3CHAN_CHAN_NONE if no EDMA channel was requested
unsigned int IRES_EDMA3CHAN2_Obj::esrBitMaskL |
unsigned int IRES_EDMA3CHAN2_Obj::esrBitMaskH |
Event set register bit mask to trigger edma channel if requested.
unsigned int IRES_EDMA3CHAN2_Obj::iprBitMaskL |
unsigned int IRES_EDMA3CHAN2_Obj::iprBitMaskH |
Interrupt pending register bit mask to pend on transfer completion.
Table indexed by IRES_EDMA3CHAN_DmaDestType that returns mapping of DMA-write destination types to Event Queues.