The module configuration structure for ECPY. It is set at design time by the system integrator to register customize memory allocation/free implementations. More...
#include <ecpy.h>
Data Fields | |
ECPY_PersistentAllocFxn * | allocFxn |
ECPY_PersistentFreeFxn * | freeFxn |
The module configuration structure for ECPY. It is set at design time by the system integrator to register customize memory allocation/free implementations.
Memory allocation function for all ECPY memory requirements
Memory free function for all ECPY memory requirements