ialg.h File Reference


Detailed Description

This header defines all types, constants, and functions defined by XDAIS for algorithms.

This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Data Structures

struct  IALG_MemRec
 Memory records. More...
struct  IALG_Obj
 Algorithm instance object definition. More...
struct  IALG_Params
 Algorithm instance creation parameters. More...
struct  IALG_Status
 Pointer to algorithm specific status structure. More...
struct  IALG_Fxns
 Defines the fields and methods that must be supplied by all XDAIS algorithms. More...

Defines

#define IALG_DEFMEMRECS   4
#define IALG_OBJMEMREC   0
#define IALG_SYSCMD   256
#define IALG_EOK   0
#define IALG_EFAIL   -1
#define IALG_CUSTOMFAILBASE   -2048
#define IALG_CUSTOMFAILEND   -256
#define IALG_MPROG   0x0008
#define IALG_MXTRN   0x0010
#define IALG_isProg(s)
#define IALG_isOffChip(s)

Typedefs

typedef struct IALG_ObjIALG_Handle
 Handle to an algorithm instance object.
typedef unsigned int IALG_Cmd
 Algorithm specific command.

Enumerations

enum  IALG_MemAttrs {
  IALG_SCRATCH,
  IALG_PERSIST,
  IALG_WRITEONCE
}
 

Memory attributes.

More...
enum  IALG_MemSpace {
  IALG_EPROG,
  IALG_IPROG,
  IALG_ESDATA,
  IALG_EXTERNAL,
  IALG_DARAM0 = 0,
  IALG_DARAM1 = 1,
  IALG_SARAM = 2,
  IALG_SARAM0 = 2,
  IALG_SARAM1 = 3,
  IALG_DARAM2 = 4,
  IALG_SARAM2 = 5
}
 

Defined memory spaces.

More...
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2010, Texas Instruments Incorporated