![]() |
![]() |
Defines the creation time parameters for all IVIDDEC3 instance objects. More...
#include <ividdec3.h>
Defines the creation time parameters for all IVIDDEC3 instance objects.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details. Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Maximum video height in pixels.
Maximum video width in pixels.
Maximum frame rate in fps * 1000. For example, if max frame rate is 30 frames per second, set this field to 30000.
Maximum bit rate, bits per second. For example, if bit rate is 10 Mbps, set this field to 10000000
Endianness of output data.
Chroma formats.
Video coding mode of operation.
Video decoder output frame order.
Input data mode.
Output data mode.
Number of input slices/rows.
Number of output slices/rows.
Enable/disable packet error information for input and/or output.
Indicates which mode the displayBufs are presented in.
Type of each metadata plane.