Defines | Typedefs | Functions

sphenc.h File Reference


Detailed Description

The SPHENC speech encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM ISPHENC speech encoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/isphenc.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for sphenc.h:

Go to the source code of this file.

Defines

#define SPHENC_EOK   ISPHENC_EOK
#define SPHENC_EFAIL   ISPHENC_EFAIL
#define SPHENC_ERUNTIME   ISPHENC_ERUNTIME
#define SPHENC_ETIMEOUT   VISA_ETIMEOUT
#define SPHENC_FOREVER   VISA_FOREVER
#define SPHENC_VISATYPE   "ti.sdo.ce.speech.ISPHENC"
 The VISA type.

Typedefs

typedef ISPHENC_Status SPHENC_Status
typedef VISA_Handle SPHENC_Handle
 Opaque handle to a SPHENC codec.
typedef struct ISPHENC_Params SPHENC_Params
 This structure defines the parameters necessary to create an instance of a Speech/Voice Encoder object.
typedef ISPHENC_InArgs SPHENC_InArgs
typedef ISPHENC_OutArgs SPHENC_OutArgs
typedef ISPHENC_Cmd SPHENC_Cmd
typedef ISPHENC_DynamicParams SPHENC_DynamicParams

Functions

SPHENC_Handle SPHENC_create (Engine_Handle e, String name, SPHENC_Params *params)
 Create an instance of a speech encoder algorithm.
Int32 SPHENC_process (SPHENC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, SPHENC_InArgs *inArgs, SPHENC_OutArgs *outArgs)
 Execute the process() method in this instance of a speech encoder algorithm.
Int32 SPHENC_control (SPHENC_Handle handle, SPHENC_Cmd id, SPHENC_DynamicParams *params, SPHENC_Status *status)
 Execute the control method in this instance of a speech encoder algorithm.
Void SPHENC_delete (SPHENC_Handle handle)
 Delete the instance of a speech/voice encoder algorithm.
XDAS_Int32 SPHENC_processAsync (SPHENC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, ISPHENC_InArgs *inArgs, ISPHENC_OutArgs *outArgs)
 Perform asynchronous submission to this instance of a speech decoder algorithm.
XDAS_Int32 SPHENC_processWait (SPHENC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, ISPHENC_InArgs *inArgs, ISPHENC_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of SPHENC_processAsync() in this instance of an speech decoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2012, Texas Instruments Incorporated