This header defines all types, constants, and functions shared by all implementations of the image decoder algorithms.
#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
Go to the source code of this file.
Data Structures | |
struct | IIMGDEC_Obj |
This must be the first field of all IIMGDEC instance objects. More... | |
struct | IIMGDEC_Params |
Defines the creation time parameters for all IIMGDEC instance objects. More... | |
struct | IIMGDEC_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
struct | IIMGDEC_InArgs |
Defines the input arguments for all IIMGDEC instance process() function. More... | |
struct | IIMGDEC_Status |
Defines instance status parameters (read-only). More... | |
struct | IIMGDEC_OutArgs |
Defines the run time output arguments for all IIMGDEC instance objects. More... | |
struct | IIMGDEC_Fxns |
Defines all of the operations on IIMGDEC objects. More... | |
Defines | |
#define | IIMGDEC_CID "ti.xdais.dm.IIMGDEC" |
#define | IIMGDEC_ERUNTIME XDM_ERUNTIME |
#define | IIMGDEC_EOK XDM_EOK |
#define | IIMGDEC_EFAIL XDM_EFAIL |
Typedefs | |
typedef struct IIMGDEC_Obj | IIMGDEC_Obj |
This must be the first field of all IIMGDEC instance objects. | |
typedef struct IIMGDEC_Obj * | IIMGDEC_Handle |
Opaque handle to an IIMGDEC objects. | |
typedef struct IIMGDEC_Params | IIMGDEC_Params |
Defines the creation time parameters for all IIMGDEC instance objects. | |
typedef struct IIMGDEC_DynamicParams | IIMGDEC_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. | |
typedef struct IIMGDEC_InArgs | IIMGDEC_InArgs |
Defines the input arguments for all IIMGDEC instance process() function. | |
typedef struct IIMGDEC_Status | IIMGDEC_Status |
Defines instance status parameters (read-only). | |
typedef struct IIMGDEC_OutArgs | IIMGDEC_OutArgs |
Defines the run time output arguments for all IIMGDEC instance objects. | |
typedef IALG_Cmd | IIMGDEC_Cmd |
Defines the control commands for the IIMGDEC module. | |
typedef struct IIMGDEC_Fxns | IIMGDEC_Fxns |
Defines all of the operations on IIMGDEC objects. |