Defines | Typedefs | Functions

vidanalytics.h File Reference


Detailed Description

The VIDANALYTICS video analytics interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDANALYTICS video analytics interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividanalytics.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for vidanalytics.h:

Go to the source code of this file.

Defines

#define VIDANALYTICS_EOK   IVIDANALYTICS_EOK
#define VIDANALYTICS_EFAIL   IVIDANALYTICS_EFAIL
#define VIDANALYTICS_EUNSUPPORTED   IVIDANALYTICS_EUNSUPPORTED
#define VIDANALYTICS_ETIMEOUT   VISA_ETIMEOUT
#define VIDANALYTICS_FOREVER   VISA_FOREVER
#define VIDANALYTICS_VISATYPE   "ti.sdo.ce.vidanalytics.IVIDANALYTICS"
 The VISA type.

Typedefs

typedef VISA_Handle VIDANALYTICS_Handle
 Opaque handle to a VIDANALYTICS codec.
typedef IVIDANALYTICS_Params VIDANALYTICS_Params
typedef IVIDANALYTICS_InArgs VIDANALYTICS_InArgs
typedef IVIDANALYTICS_OutArgs VIDANALYTICS_OutArgs
typedef IVIDANALYTICS_Cmd VIDANALYTICS_Cmd
typedef IVIDANALYTICS_DynamicParams VIDANALYTICS_DynamicParams
typedef IVIDANALYTICS_Status VIDANALYTICS_Status

Functions

Int32 VIDANALYTICS_control (VIDANALYTICS_Handle handle, VIDANALYTICS_Cmd id, VIDANALYTICS_DynamicParams *params, VIDANALYTICS_Status *status)
 Execute the control() method in this instance of a video analytics algorithm.
VIDANALYTICS_Handle VIDANALYTICS_create (Engine_Handle e, String name, VIDANALYTICS_Params *params)
 Create an instance of a video analytics algorithm.
Void VIDANALYTICS_delete (VIDANALYTICS_Handle handle)
 Delete the instance of a video analytics algorithm.
Int32 VIDANALYTICS_process (VIDANALYTICS_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, VIDANALYTICS_InArgs *inArgs, VIDANALYTICS_OutArgs *outArgs)
 Execute the process() method in this instance of a video analytics algorithm.
XDAS_Int32 VIDANALYTICS_processAsync (VIDANALYTICS_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IVIDANALYTICS_InArgs *inArgs, IVIDANALYTICS_OutArgs *outArgs)
 Perform asynchronous submission to this instance of a video analytics algorithm.
XDAS_Int32 VIDANALYTICS_processWait (VIDANALYTICS_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IVIDANALYTICS_InArgs *inArgs, IVIDANALYTICS_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of VIDANALYTICS_processAsync() in this instance of an video analytics algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated