The VIDDEC3 video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC3 video decoder interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividdec3.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Data Structures | |
struct | IVIDDEC3_CodecClassConfig |
Definition of IVIDDEC3 codec class configurable parameters. More... | |
Defines | |
#define | VIDDEC3_EOK IVIDDEC3_EOK |
#define | VIDDEC3_EFAIL IVIDDEC3_EFAIL |
#define | VIDDEC3_EUNSUPPORTED IVIDDEC3_EUNSUPPORTED |
#define | VIDDEC3_ETIMEOUT VISA_ETIMEOUT |
#define | VIDDEC3_FOREVER VISA_FOREVER |
Typedefs | |
typedef VISA_Handle | VIDDEC3_Handle |
Opaque handle to a VIDDEC3 codec. | |
typedef struct IVIDDEC3_Params | VIDDEC3_Params |
typedef IVIDDEC3_InArgs | VIDDEC3_InArgs |
typedef IVIDDEC3_OutArgs | VIDDEC3_OutArgs |
typedef IVIDDEC3_Cmd | VIDDEC3_Cmd |
typedef IVIDDEC3_DynamicParams | VIDDEC3_DynamicParams |
typedef IVIDDEC3_Status | VIDDEC3_Status |
typedef struct IVIDDEC3_CodecClassConfig | IVIDDEC3_CodecClassConfig |
Definition of IVIDDEC3 codec class configurable parameters. | |
Functions | |
Int32 | VIDDEC3_control (VIDDEC3_Handle handle, VIDDEC3_Cmd id, VIDDEC3_DynamicParams *params, VIDDEC3_Status *status) |
Execute the control() method in this instance of a video decoder algorithm. | |
VIDDEC3_Handle | VIDDEC3_create (Engine_Handle e, String name, VIDDEC3_Params *params) |
Create an instance of a video decoder algorithm. | |
Void | VIDDEC3_delete (VIDDEC3_Handle handle) |
Delete the instance of a video decoder algorithm. | |
Int32 | VIDDEC3_process (VIDDEC3_Handle handle, XDM2_BufDesc *inBufs, XDM2_BufDesc *outBufs, VIDDEC3_InArgs *inArgs, VIDDEC3_OutArgs *outArgs) |
Execute the process() method in this instance of a video decoder algorithm. |