Defines | Typedefs | Functions

auddec1.h File Reference


Detailed Description

The AUDDEC1 audio decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IAUDDEC1 audio decoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/iauddec1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for auddec1.h:

Go to the source code of this file.

Defines

#define AUDDEC1_EOK   IAUDDEC1_EOK
#define AUDDEC1_EFAIL   IAUDDEC1_EFAIL
#define AUDDEC1_EUNSUPPORTED   IAUDDEC1_EUNSUPPORTED
#define AUDDEC1_ETIMEOUT   VISA_ETIMEOUT
#define AUDDEC1_FOREVER   VISA_FOREVER

Typedefs

typedef VISA_Handle AUDDEC1_Handle
 Opaque handle to a AUDDEC1 codec.
typedef IAUDDEC1_Params AUDDEC1_Params
typedef IAUDDEC1_InArgs AUDDEC1_InArgs
typedef IAUDDEC1_OutArgs AUDDEC1_OutArgs
typedef IAUDDEC1_Cmd AUDDEC1_Cmd
typedef IAUDDEC1_DynamicParams AUDDEC1_DynamicParams
typedef IAUDDEC1_Status AUDDEC1_Status

Functions

Int32 AUDDEC1_control (AUDDEC1_Handle handle, AUDDEC1_Cmd id, AUDDEC1_DynamicParams *params, AUDDEC1_Status *status)
 Execute the control() method in this instance of an audio decoder algorithm.
AUDDEC1_Handle AUDDEC1_create (Engine_Handle e, String name, AUDDEC1_Params *params)
 Create an instance of an audio decoder algorithm.
Void AUDDEC1_delete (AUDDEC1_Handle handle)
 Delete the instance of an audio decoder algorithm.
Int32 AUDDEC1_process (AUDDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, AUDDEC1_InArgs *inArgs, AUDDEC1_OutArgs *outArgs)
 Execute the process() method in this instance of an audio decoder algorithm.
Int32 AUDDEC1_processAsync (AUDDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, AUDDEC1_InArgs *inArgs, AUDDEC1_OutArgs *outArgs)
 Perform asynchronous submission to this instance of a audio decoder algorithm.
Int32 AUDDEC1_processWait (AUDDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, AUDDEC1_InArgs *inArgs, AUDDEC1_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of AUDDEC1_processAsync() in this instance of an audio decoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated