![]() |
![]() |
Information for a memory heap of a remote DSP server. More...
#include <Server.h>
Data Fields | |
Char | name [32+1] |
Uint32 | base |
Uint32 | size |
Uint32 | used |
Uint32 | maxBlockLen |
Information for a memory heap of a remote DSP server.
Char Server_MemStat::name[32+1] |
Name of memory heap.
Uint32 Server_MemStat::base |
Base address of the memory segment.
Uint32 Server_MemStat::size |
Original size of the memory segment.
Uint32 Server_MemStat::used |
Number of bytes used.
Uint32 Server_MemStat::maxBlockLen |
Length of the largest contiguous free block.