![]() |
![]() |
Defines instance status parameters. More...
#include <isphdec1.h>
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller. See http://tiexpressdsp.com/index.php?title=Extending_data_structures_in_xDM for more details.Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Provides the current postFilter setting.
Extended error information.
Buffer descriptor for data passing.
data.buf
to NULL.Optional, codec-specific companding law. See your codec-specific interface documentation options.
Optional, codec-specific packing type. See your codec-specific interface documentation options.
Input and output buffer information.
Optional, codec-specific codec selection. See your codec-specific interface documentation options.
Optional, codec-specific bit rate. See your codec-specific interface documentation options.