![]() |
![]() |
The SPHDEC1 decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM ISPHDEC1 speech decoder interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/isphdec1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Defines | |
#define | SPHDEC1_EOK ISPHDEC1_EOK |
#define | SPHDEC1_EFAIL ISPHDEC1_EFAIL |
#define | SPHDEC1_EUNSUPPORTED ISPHDEC1_EUNSUPPORTED |
#define | SPHDEC1_ETIMEOUT VISA_ETIMEOUT |
#define | SPHDEC1_FOREVER VISA_FOREVER |
Typedefs | |
typedef VISA_Handle | SPHDEC1_Handle |
Opaque handle to a SPHDEC1 codec. | |
typedef ISPHDEC1_Params | SPHDEC1_Params |
typedef ISPHDEC1_InArgs | SPHDEC1_InArgs |
typedef ISPHDEC1_OutArgs | SPHDEC1_OutArgs |
typedef ISPHDEC1_Cmd | SPHDEC1_Cmd |
typedef ISPHDEC1_DynamicParams | SPHDEC1_DynamicParams |
typedef ISPHDEC1_Status | SPHDEC1_Status |
Functions | |
Int32 | SPHDEC1_control (SPHDEC1_Handle handle, SPHDEC1_Cmd id, SPHDEC1_DynamicParams *params, SPHDEC1_Status *status) |
Execute the control() method in this instance of a speech decoder algorithm. | |
SPHDEC1_Handle | SPHDEC1_create (Engine_Handle e, String name, SPHDEC1_Params *params) |
Create an instance of a speech decoder algorithm. | |
Void | SPHDEC1_delete (SPHDEC1_Handle handle) |
Delete the instance of a speech decoder algorithm. | |
Int32 | SPHDEC1_process (SPHDEC1_Handle handle, XDM1_SingleBufDesc *inBuf, XDM1_SingleBufDesc *outBuf, SPHDEC1_InArgs *inArgs, SPHDEC1_OutArgs *outArgs) |
Execute the process() method in this instance of a speech decoder algorithm. | |
XDAS_Int32 | SPHDEC1_processAsync (SPHDEC1_Handle handle, XDM1_SingleBufDesc *inBuf, XDM1_SingleBufDesc *outBuf, SPHDEC1_InArgs *inArgs, SPHDEC1_OutArgs *outArgs) |
Perform asynchronous submission to this instance of a speech decoder algorithm. | |
XDAS_Int32 | SPHDEC1_processWait (SPHDEC1_Handle handle, XDM1_SingleBufDesc *inBuf, XDM1_SingleBufDesc *outBuf, SPHDEC1_InArgs *inArgs, SPHDEC1_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of SPHDEC1_processAsync() in this instance of an speech decoder algorithm. |