![]() |
![]() |
Data Structures | |
struct | IVIDDEC2FRONT_Obj |
This must be the first field of all IVIDDEC2FRONT instance objects. More... | |
struct | IVIDDEC2BACK_Obj |
This must be the first field of all IVIDDEC2BACK instance objects. More... | |
struct | IVIDDEC2FRONT_Status |
Defines instance status parameters. More... | |
struct | IVIDDEC2FRONT_OutArgs |
Defines the run time output arguments for all IVIDDEC2FRONT instance objects. More... | |
struct | IVIDDEC2FRONT_Fxns |
Defines all of the operations on IVIDDEC2FRONT objects. More... | |
struct | IVIDDEC2BACK_Fxns |
Defines all of the operations on IVIDDEC2BACK objects. More... | |
Typedefs | |
typedef struct IVIDDEC2FRONT_Obj * | IVIDDEC2FRONT_Handle |
Opaque handle to an IVIDDEC2FRONT objects. | |
typedef struct IVIDDEC2BACK_Obj * | IVIDDEC2BACK_Handle |
Opaque handle to an IVIDDEC2BACK objects. |
This is the XDM split video decoder interface.
typedef struct IVIDDEC2FRONT_Obj* IVIDDEC2FRONT_Handle |
Opaque handle to an IVIDDEC2FRONT objects.
typedef struct IVIDDEC2BACK_Obj* IVIDDEC2BACK_Handle |
Opaque handle to an IVIDDEC2BACK objects.