Files | |
file | viddec1.h [code] |
The 1.0 video decoder codec interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM 1.0 video decoder interface. | |
file | videnc1.h [code] |
The VIDENC1 video encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IVIDENC1 video encoder interface. |