video1 Directory Reference

packages/ti/sdo/ce/video1/

Files

file  viddec1.h [code]
 

The 1.0 video decoder codec interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM 1.0 video decoder interface.


file  videnc1.h [code]
 

The VIDENC1 video encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IVIDENC1 video encoder interface.


 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated