00001 00043 #if !defined (TNETV107XGEM_HAL_SHMEM_H) 00044 #define TNETV107XGEM_HAL_SHMEM_H 00045 00046 00047 /* ----------------------------------- DSP/BIOS Link */ 00048 #include <dsplink.h> 00049 #include <_dsplink.h> 00050 00051 00052 #if defined (__cplusplus) 00053 extern "C" { 00054 #endif 00055 00056 00069 struct TNETV107XGEM_HalShmemPhyObj_tag { 00070 Uint32 baseCfgBus ; 00071 Uint32 offsetSysModule ; 00072 } ; 00073 00074 00075 #if defined (__cplusplus) 00076 } 00077 #endif 00078 00079 00080 #endif /* !defined (TNETV107XGEM_HAL_SHMEM_H) */