Click on the links in the table below to download.
This demo performs Edge Detection on the DM6437 EVM
This example contains an Audio System on a Chip (Soc) application for the OMAP-L138
Evm device.
The audio Soc example contains both a DSP-side and ARM-side application. The
sample application uses a DSP-side output audio driver in-conjunction with the
ARM-side application to pass a PCM data (via a file) to the DSP for processing
using BIOS Link. Further information can be found in the Release Notes and at http://tiexpressdsp.com/index.php/Audio_Soc_example
The example builds upon the standard OMAP-L138
SDK software stack using APIs from both DSP/BIOS and DSP/BIOS Link to illustrate
the uses of peripheral driver on the DSP core on Soc (ARM + DSP) devices.
Source code is included to enable customers to build similar applications
however it is intended for reference only.