The Tiva™ C Series TM4C123G LaunchPad Evaluation Kit is a low-cost evaluation platform for ARM® Cortex™-M4F-based microcontrollers from Texas Instruments. The design of the TM4C123G LaunchPad highlights the TM4C123GH6PM microcontroller that includes peripherals such as USB 2.0 Host|Device, Motion Control PWMs, 1MSPS ADCs, eight UARTs, four SPIs, four I2Cs, and up to 27 timers, some configurable up to 64 bits.
The EK-TM4C123GXL also features programmable user buttons and an RGB LED for custom applications. The stackable headers of the Tiva C Series TM4C123G LaunchPad BoosterPack XL Interface make it easy and simple to expand the functionality of the TM4C123G LaunchPad when interfacing to other peripherals using Texas Instruments' BoosterPacks or customer-developed designs as well.