AM65X_SR2 Board Configuration Resource Assignment Type Descriptions¶
Introduction¶
This chapter provides information of Board Configuration resource assignment type IDs that are permitted in the AM65X_SR2 SoC. The resource type IDs represent AM65X_SR2 resources ranges assignable to SoC processing entities (or PEs).
WARNING: System Firmware RM currently supports a maximum of 260 RM board configuration resource assignment ranges on the AM65X_SR2 SoC. Sending more entries than the maximum will result in the RM board configuration being NACK’d
| Device Name | Device ID (10-bits) | Subtype Name | Subtype ID (6-bits) | Unique Type ID (16-bits) | Resource Range Start | Resource Range Number |
|---|---|---|---|---|---|---|
| AM6_DEV_CMPEVENT_INTRTR0 | 0x003 | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x00C0 | 0 | 32 |
| AM6_DEV_MAIN2MCU_LVL_INTRTR0 | 0x061 | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x1840 | 0 | 64 |
| AM6_DEV_MAIN2MCU_PLS_INTRTR0 | 0x062 | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x1880 | 0 | 48 |
| AM6_DEV_GPIOMUX_INTRTR0 | 0x064 | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x1900 | 0 | 32 |
| AM6_DEV_TIMESYNC_INTRTR0 | 0x091 | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x2440 | 0 | 40 |
| AM6_DEV_WKUP_GPIOMUX_INTRTR0 | 0x09C | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x2700 | 0 | 16 |
| AM6_DEV_NAVSS0_UDMASS_INTA0 | 0x0B3 | RESASG_SUBTYPE_IA_VINT | 0x0A | 0x2CCA | 16 | 240 |
| RESASG_SUBTYPE_GLOBAL_EVENT_SEVT | 0x0D | 0x2CCD | 16 | 4592 | ||
| AM6_DEV_NAVSS0_MODSS_INTA0 | 0x0B4 | RESASG_SUBTYPE_IA_VINT | 0x0A | 0x2D0A | 0 | 64 |
| RESASG_SUBTYPE_GLOBAL_EVENT_SEVT | 0x0D | 0x2D0D | 20480 | 1024 | ||
| AM6_DEV_NAVSS0_MODSS_INTA1 | 0x0B5 | RESASG_SUBTYPE_IA_VINT | 0x0A | 0x2D4A | 0 | 64 |
| RESASG_SUBTYPE_GLOBAL_EVENT_SEVT | 0x0D | 0x2D4D | 22528 | 1024 | ||
| AM6_DEV_NAVSS0_INTR_ROUTER_0 | 0x0B6 | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x2D80 | 16 | 136 |
| AM6_DEV_NAVSS0_PROXY0 | 0x0B9 | RESASG_SUBTYPE_PROXY_PROXIES | 0x00 | 0x2E40 | 1 | 63 |
| AM6_DEV_NAVSS0_RINGACC0 | 0x0BB | RESASG_SUBTYPE_RA_ERROR_OES | 0x00 | 0x2EC0 | 0 | 1 |
| RESASG_SUBTYPE_RA_GP | 0x01 | 0x2EC1 | 304 | 464 | ||
| RESASG_SUBTYPE_RA_UDMAP_RX | 0x02 | 0x2EC2 | 160 | 142 | ||
| RESASG_SUBTYPE_RA_UDMAP_TX | 0x03 | 0x2EC3 | 8 | 112 | ||
| RESASG_SUBTYPE_RA_UDMAP_TX_EXT | 0x04 | 0x2EC4 | 120 | 32 | ||
| RESASG_SUBTYPE_RA_UDMAP_RX_H | 0x05 | 0x2EC5 | 154 | 6 | ||
| RESASG_SUBTYPE_RA_UDMAP_TX_H | 0x07 | 0x2EC7 | 1 | 7 | ||
| RESASG_SUBTYPE_RA_VIRTID | 0x0A | 0x2ECA | 0 | 4096 | ||
| RESASG_SUBTYPE_RA_MONITORS | 0x0B | 0x2ECB | 0 | 32 | ||
| AM6_DEV_NAVSS0_UDMAP0 | 0x0BC | RESASG_SUBTYPE_UDMAP_RX_FLOW_COMMON | 0x00 | 0x2F00 | 150 | 150 |
| RESASG_SUBTYPE_UDMAP_INVALID_FLOW_OES | 0x01 | 0x2F01 | 0 | 1 | ||
| RESASG_SUBTYPE_GLOBAL_EVENT_TRIGGER | 0x02 | 0x2F02 | 49152 | 1024 | ||
| RESASG_SUBTYPE_UDMAP_GLOBAL_CONFIG | 0x03 | 0x2F03 | 0 | 1 | ||
| RESASG_SUBTYPE_UDMAP_RX_CHAN | 0x0A | 0x2F0A | 8 | 142 | ||
| RESASG_SUBTYPE_UDMAP_RX_HCHAN | 0x0B | 0x2F0B | 2 | 6 | ||
| RESASG_SUBTYPE_UDMAP_TX_CHAN | 0x0D | 0x2F0D | 8 | 112 | ||
| RESASG_SUBTYPE_UDMAP_TX_ECHAN | 0x0E | 0x2F0E | 120 | 32 | ||
| RESASG_SUBTYPE_UDMAP_TX_HCHAN | 0x0F | 0x2F0F | 1 | 7 | ||
| AM6_DEV_MCU_NAVSS0_INTR_AGGR_0 | 0x0BD | RESASG_SUBTYPE_IA_VINT | 0x0A | 0x2F4A | 8 | 248 |
| RESASG_SUBTYPE_GLOBAL_EVENT_SEVT | 0x0D | 0x2F4D | 16392 | 1528 | ||
| AM6_DEV_MCU_NAVSS0_INTR_ROUTER_0 | 0x0BE | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x2F80 | 4 | 28 |
| 36 | 28 | |||||
| AM6_DEV_MCU_NAVSS0_PROXY0 | 0x0BF | RESASG_SUBTYPE_PROXY_PROXIES | 0x00 | 0x2FC0 | 0 | 64 |
| AM6_DEV_MCU_NAVSS0_UDMAP0 | 0x0C2 | RESASG_SUBTYPE_UDMAP_RX_FLOW_COMMON | 0x00 | 0x3080 | 48 | 48 |
| RESASG_SUBTYPE_UDMAP_INVALID_FLOW_OES | 0x01 | 0x3081 | 0 | 1 | ||
| RESASG_SUBTYPE_GLOBAL_EVENT_TRIGGER | 0x02 | 0x3082 | 56320 | 256 | ||
| RESASG_SUBTYPE_UDMAP_GLOBAL_CONFIG | 0x03 | 0x3083 | 0 | 1 | ||
| RESASG_SUBTYPE_UDMAP_RX_CHAN | 0x0A | 0x308A | 2 | 46 | ||
| RESASG_SUBTYPE_UDMAP_RX_HCHAN | 0x0B | 0x308B | 0 | 2 | ||
| RESASG_SUBTYPE_UDMAP_TX_CHAN | 0x0D | 0x308D | 2 | 46 | ||
| RESASG_SUBTYPE_UDMAP_TX_HCHAN | 0x0F | 0x308F | 0 | 2 | ||
| AM6_DEV_MCU_NAVSS0_RINGACC0 | 0x0C3 | RESASG_SUBTYPE_RA_ERROR_OES | 0x00 | 0x30C0 | 0 | 1 |
| RESASG_SUBTYPE_RA_GP | 0x01 | 0x30C1 | 96 | 160 | ||
| RESASG_SUBTYPE_RA_UDMAP_RX | 0x02 | 0x30C2 | 50 | 46 | ||
| RESASG_SUBTYPE_RA_UDMAP_TX | 0x03 | 0x30C3 | 2 | 46 | ||
| RESASG_SUBTYPE_RA_UDMAP_RX_H | 0x05 | 0x30C5 | 48 | 2 | ||
| RESASG_SUBTYPE_RA_UDMAP_TX_H | 0x07 | 0x30C7 | 0 | 2 | ||
| RESASG_SUBTYPE_RA_VIRTID | 0x0A | 0x30CA | 0 | 4096 | ||
| RESASG_SUBTYPE_RA_MONITORS | 0x0B | 0x30CB | 0 | 32 |