AM6 Ring Accelerator Device Descriptions¶
Introduction¶
This chapter provides information on the Ring Accelerator devices in the AM6 SoC. Some System Firmware TISCI messages take device specific inputs. This chapter provides information on the valid values for Ring Accelerator TISCI message parameters.
Ring Accelerator Device IDs¶
Some System Firmware TISCI message APIs require the Ring Accelerator device ID be provided as part of the request. Based on AM6 Device IDs these are the valid Ring Accelerator device IDs.
| Ring Accelerator Device Name | Ring Accelerator Device ID | 
|---|---|
| AM6_DEV_NAVSS0_RINGACC0 | 187 | 
| AM6_DEV_MCU_NAVSS0_RINGACC0 | 195 | 
Ring Accelerator Ring Indices¶
This section describes valid Ring Accelerator ring indices for each ring type. The ring index and type ID are used in some Ring Accelerator based TISCI messages.
Warning
Resources marked as reserved for use by DMSC cannot be assigned to a host within the RM Board Configuration resource assignment array. The RM Board Configuration is rejected if an overlap with a reserved resource is detected.
NAVSS0_RINGACC0
| Ring Type | Ring Index Range | 
|---|---|
| UDMAP_TX_H (RESERVED BY SYSTEM FIRMWARE) | 0 to 0 | 
| UDMAP_TX_H | 1 to 7 | 
| UDMAP_TX | 8 to 119 | 
| UDMAP_TX_EXT | 120 to 151 | 
| UDMAP_RX_H (RESERVED BY SYSTEM FIRMWARE) | 152 to 153 | 
| UDMAP_RX_H | 154 to 159 | 
| UDMAP_RX | 160 to 301 | 
| GP (RESERVED BY SYSTEM FIRMWARE) | 302 to 303 | 
| GP | 304 to 767 | 
| Monitor Index Range | |
|---|---|
| Ring Monitors | 0 to 31 | 
MCU_NAVSS0_RINGACC0
| Ring Type | Ring Index Range | 
|---|---|
| UDMAP_TX_H | 0 to 1 | 
| UDMAP_TX | 2 to 47 | 
| UDMAP_RX_H | 48 to 49 | 
| UDMAP_RX | 50 to 95 | 
| GP | 96 to 255 | 
| Monitor Index Range | |
|---|---|
| Ring Monitors | 0 to 31 |