RING_ALLOCATE |
0 |
NavSS ring has been allocated |
[21:14] - NavSS Device ID, [13:0] - Ring index |
RING_CONFIGURE |
4 |
NavSS ring has been configured |
[21:14] - NavSS Device ID, [13:0] - Ring index |
RING_FREE |
1 |
NavSS ring has been freed |
[21:14] - NavSS Device ID, [13:0] - Ring index |
RING_RECONFIG |
2 |
NavSS ring has been reconfigured |
[21:14] - NavSS Device ID, [13:0] - Ring index |
RING_GET_CFG |
5 |
NavSS ring get configuration |
[21:14] - NavSS Device ID, [13:0] - Ring index |
RING_RESET |
3 |
NavSS ring has been reset |
[21:14] - NavSS Device ID, [13:0] - Ring index |
RING_OES_INDEX |
8 |
NavSS ring OES event has been programmed |
[21:14] - NavSS Device ID, [13:0] - OES register index |
RING_OES_EVENT |
9 |
NavSS ring OES event has been programmed |
[15:0] - Global event programmed into OES register |
UDMAP_TX_CH_ALLOC |
10 |
NavSS UDMAP TX channel has been allocated |
[21:14] - NavSS Device ID, [13:0] - TX channel index |
UDMAP_TX_CH_CFG |
14 |
NavSS UDMAP TX channel has been configured |
[21:14] - NavSS Device ID, [13:0] - TX channel index |
UDMAP_TX_CH_GET_CFG |
15 |
NavSS UDMAP TX channel get configuration |
[21:14] - NavSS Device ID, [13:0] - TX channel index |
UDMAP_TX_CH_FREE |
11 |
NavSS UDMAP TX channel has been freed |
[21:14] - NavSS Device ID, [13:0] - TX channel index |
UDMAP_TX_CH_INDEX |
12 |
NavSS UDMAP TX channel has been modified |
[21:14] - NavSS Device ID, [13:0] - TX channel index |
UDMAP_TX_CH_THRD_ID |
13 |
NavSS UDMAP TX channel thread ID modified |
[21:0] - PSI-L thread ID programmed into the TX channel THRD_ID register |
UDMAP_RX_CH_ALLOC |
17 |
NavSS UDMAP RX channel has been allocated |
[21:14] - NavSS Device ID, [13:0] - RX channel index |
UDMAP_RX_CH_CFG |
21 |
NavSS UDMAP RX channel has been configured |
[21:14] - NavSS Device ID, [13:0] - RX channel index |
UDMAP_RX_CH_GET_CFG |
22 |
NavSS UDMAP RX channel get configuration |
[21:14] - NavSS Device ID, [13:0] - RX channel index |
UDMAP_RX_CH_FREE |
18 |
NavSS UDMAP RX channel has been freed |
[21:14] - NavSS Device ID, [13:0] - RX channel index |
UDMAP_RX_CH_INDEX |
19 |
NavSS UDMAP RX channel has been modified |
[21:14] - NavSS Device ID, [13:0] - RX channel index |
UDMAP_RX_CH_THRD_ID |
20 |
NavSS UDMAP RX channel thread ID modified |
[21:0] - PSI-L thread ID programmed into the RX channel THRD_ID register |
UDMAP_RX_FLOW_ALLOC |
24 |
NavSS UDMAP RX flow has been allocated |
[21:14] - NavSS Device ID, [13:0] - RX flow index |
UDMAP_RX_FLOW_FREE |
25 |
NavSS UDMAP RX flow has been freed |
[21:14] - NavSS Device ID, [13:0] - RX flow index |
UDMAP_RX_FLOW_CFG |
26 |
NavSS UDMAP RX flow non-optional configure |
[21:14] - NavSS Device ID, [13:0] - RX flow index |
UDMAP_FLOW_CFG |
29 |
NavSS UDMAP RX flow standard configure |
[21:14] - NavSS Device ID, [13:0] - RX flow index |
UDMAP_FLOW_GET_CFG |
33 |
NavSS UDMAP RX flow get standard config |
[21:14] - NavSS Device ID, [13:0] - RX flow index |
UDMAP_RX_FLOW_OPT_CFG |
27 |
NavSS UDMAP RX flow optional configure |
[21:14] - NavSS Device ID, [13:0] - RX flow index |
UDMAP_FLOW_SZ_CFG |
30 |
NavSS UDMAP RX flow size threshold cfg |
[21:14] - NavSS Device ID, [13:0] - RX flow index |
UDMAP_FLOW_SZ_GET_CFG |
34 |
NavSS UDMAP RX flow get size threshold cfg |
[21:14] - NavSS Device ID, [13:0] - RX flow index |
UDMAP_RX_FLOW_CH_OWNER |
28 |
NavSS UDMAP RX flow RX channel owner |
[13:0] - RX channel index owning the rx flow being configured |
UDMAP_OES_INDEX |
31 |
NavSS UDMAP OES event has been programmed |
[21:14] - NavSS Device ID, [13:0] - OES register index |
UDMAP_OES_EVENT |
32 |
NavSS UDMAP OES event has been programmed |
[15:0] - Global event programmed into OES register |
PSIL_PAIR |
36 |
NavSS PSI-L threads have been paired |
[21:14] - NavSS Device ID |
PSIL_PAIR_SRC_THRD_ID |
37 |
NavSS PSI-L paired source thread ID |
[21:0] - PSI-L source thread ID |
PSIL_PAIR_DST_THRD_ID |
38 |
NavSS PSI-L paired destination thread ID |
[21:0] - PSI-L destination thread ID |
PSIL_UNPAIR |
40 |
NavSS PSI-L threads have been unpaired |
[21:14] - NavSS Device ID |
PSIL_UNPAIR_SRC_THRD_ID |
41 |
NavSS PSI-L unpaired source thread ID |
[21:0] - PSI-L source thread ID |
PSIL_UNPAIR_DST_THRD_ID |
42 |
NavSS PSI-L unpaired destination thread ID |
[21:0] - PSI-L destination thread ID |
IRQ_SET_SRC |
44 |
Programmed interrupt route source |
[21:14] - Interrupt Source Device ID
[13:0] - Device’s interrupt source index |
IRQ_SET_DST |
45 |
Programmed interrupt route destination |
[21:14] - Interrupt Destination Device ID
[13:0] - Interrupt destination input IRQ index |
IRQ_REL_SRC |
46 |
Released interrupt route source |
[21:14] - Interrupt Source Device ID
[13:0] - Device’s interrupt source index |
IRQ_REL_DST |
47 |
Released interrupt route destination |
[21:14] - Interrupt Destination Device ID
[13:0] - Interrupt destination input IRQ index |
IRQ_IA_CFG_VINT |
48 |
IA virtual interrupt programmed |
[21:14] - Interrupt Aggregator Device ID
[13:0] - Virtual interrupt |
IRQ_IA_CFG_VINT_EVT |
49 |
IA VINT event and status bit programmed |
[21:16] - IA virtual interrupt status bit programmed
[15:0] - IA input event mapped to status bit |
IRQ_IA_CLR_VINT |
50 |
IA virtual interrupt cleared |
[21:14] - Interrupt Aggregator Device ID
[13:0] - Virtual interrupt |
IRQ_IA_CLR_VINT_EVT |
51 |
IA VINT event and status bit cleared |
[21:16] - IA virtual interrupt status bit cleared
[15:0] - IA input event unmapped from status bit |
IRQ_IR_CFG |
52 |
IR input to output route programmed |
[21:14] - Interrupt Router Device ID |
IRQ_IR_CFG_IO |
53 |
Programmed IR input and output |
[21:10] - IR input index
[9:0] - IR output index |
IRQ_IR_CLR |
54 |
IR input to output route cleared |
[21:14] - Interrupt Router Device ID |
IRQ_IR_CLR_IO |
55 |
Cleared IR input and output |
[21:10] - IR input index
[9:0] - IR output index |
RESOURCE_GET |
61 |
Retrieved a resource range for a host |
[21:16] - Host requesting range
[15:6] - Resource type
[5:0] - Resource subtype |
RESOURCE_GET_START |
62 |
Retrieved resource range start index |
[15:0] - Resource start index |
RESOURCE_GET_NUM |
63 |
Retrieved resource range number |
[15:0] - Number of resources |
FAIL (modifier) |
0x40 |
Action failed when action bit set |
N/A |
GENERIC_DEBUG |
127 |
Generic Debug Message |
Any use. |