Security Board Configuration¶
Security Configuration in System Firmware¶
The security portion of system firmware has options that can be configured independently of the main Board Configuration. In addition, initialization of the secure portion of the system firmware can be deferred until this secure board configuration is sent to allow tuning of the system boot time.
Warning
This message MUST be sent in order to initialize the security capabilities of system firmware. Until it is received no security functionality is available.
A standalone board configuration message contains the security data within a flat-typed array. The security data is provided separately to reduce DMSC boot time. The security board cfg message is sent any time after the boot notification message is sent and has no dependence upon receipt of the standard board configuration message.
TISCI API for Security Board Config¶
The following are the parameters required in the TI-SCI message to pass security board configuration data to DMSC after DMSC sends boot notification complete. The security board configuration message is not dependent on receipt of the standard board configuration message.
Usage¶
Message Type | Normal |
Secure Queue Only? | Yes |
TISCI Message ID¶
TISCI_MSG_BOARD_CONFIG_SECURITY (0x000DU)
Message Data Structures¶
struct tisci_msg_board_config_security_req
TISCI_MSG_BOARD_CONFIG_SECURITY request to provide the location and size of the boardcfg security configuration structure.
Parameter | Type | Description |
---|---|---|
hdr | struct tisci_header | TISCI header |
boardcfg_securityp_low | u32 | Low 32-bits of physical pointer to boardcfg security configuration struct. |
boardcfg_securityp_high | u32 | High 32-bits of physical pointer to boardcfg security configuration struct. |
boardcfg_security_size | u16 | Size of security configuration data. |
struct tisci_msg_board_config_security_resp
Empty response for TISCI_MSG_BOARD_CONFIG_SECURITY.
Parameter | Type | Description |
---|---|---|
hdr | struct tisci_header | TISCI header. |
Although this message is essentially empty and contains only a header a full data structure is created for consistency in implementation.
Configuration substructure enumeration¶
This is a fixed size c-structure which both defines the format of the configuration as well as reserves DMSC memory to store the configuration. The boardcfg_sec data structure makes use of the same ABI revision structure structure for the top level and boardcfg substructure header for each member structure as the top level boardcfg structure does..
Element | Type | Description |
---|---|---|
boardcfg_abi_rev | ABI revision structure | Board Config ABI version (separate from DMSC ABI version) |
processor_acl_list | Design for Processor Access List | Processor access control list configuration |
host_hierarchy | Design for Host Hierarchy | Host hierarchy configuration |
Design for Processor Access List¶
Access Control List for various Processors in the SoC.
boardcfg_proc¶
Element | Type | Description |
---|---|---|
subhdr | boardcfg substructure header | Magic and size for integrity check |
proc_access_list | processor_access_list [32] | Processor access description |
Processor access list entry¶
Element | Type | Description |
---|---|---|
processor_id | u8 | Processor ID (mandatory) - Use 0 to mark unused |
proc_access_master | u16 | Recovery Host ID or Primary control master host ID (mandatory) |
proc_access_secondary[0-2] | u16 | Other Host IDs that can control this processor(set to DMSC host ID if unused) |
Design for Host Hierarchy¶
Host Hierarchy for various processing entities in the SoC. Host hierarchy defines the supervisory tree for all processing entities in the SoC.
boardcfg_host_hierarchy¶
Element | Type | Description |
---|---|---|
subhdr | boardcfg substructure header | Magic and size for integrity check |
host_hierarchy_entries | host_hierarchy_entries [32] | Host hierarchy description |
Host hierarchy entry¶
Element | Type | Description |
---|---|---|
host_id | u8 | Processing entity Host ID (mandatory) - Use 0 to mark unused |
supervisor_host_id | u8 | Supervisor Host ID |