System Firmware Release Notes - 12.00.02

Table of Contents

Introduction

This is the release notes for SYSFW version 12.00.02.

Documentation

Refer to TISCI documentation for further details

SYSFW Version Information

What’s New

New features in this release:

Critical Bug Fixes:

Upgrade and Compatibility Information

Supported Platforms

SoC Revision GP HS-FS HS-SE
AM65x 2.0 ✔️ ✔️
AM64x 2.0 ✔️ ✔️ ✔️
AM62x 1.0 ✔️ ✔️ ✔️
AM62Px 1.0 ✔️ ✔️ ✔️
AM275x 1.0 ✔️ ✔️ ✔️
AM62Lx 1.1 ✔️ ✔️

Fixed Issues

AM64x

ID Summary
None None

AM62x

ID Summary
SYSFW-9170 LPM: Firewall configuration restore fails if firewall config has lock config bit set
SYSFW-9124 Unable to set SSC on OLDI video ports
SYSFW-9106 LPM: I/O Only plus DDR mode resume fails on HS-SE device

AM62Ax

ID Summary
SYSFW-9170 LPM: Firewall configuration restore fails if firewall config has lock config bit set
SYSFW-9124 Unable to set SSC on OLDI video ports
SYSFW-9106 LPM: I/O Only plus DDR mode resume fails on HS-SE device

AM62Px

ID Summary
SYSFW-9170 LPM: Firewall configuration restore fails if firewall config has lock config bit set
SYSFW-9124 Unable to set SSC on OLDI video ports
SYSFW-9106 LPM: I/O Only plus DDR mode resume fails on HS-SE device

AM275x

ID Summary
SYSFW-9166 AM275: TIFS: CPSW & PSIL DMA Resources are not cleared

AM62Lx

ID Summary
SYSFW-9170 LPM: Firewall configuration restore fails if firewall config has lock config bit set
SYSFW-9109 dthe: ix hashing failure for non sh512/384 algos
SYSFW-9091 LPM: Resume fails on HS-SE device

Known Issues

AM64x

ID Summary
SYSFW-7457 Firewall exception triggered when DMA accesses the UART peripherals
SYSFW-6621 No available region to configure for Firewall ID 24
SYSFW-4518 Security handover does not enable use of all SA2UL threads

AM62x

ID Summary
SYSFW-7898 Switching between MCU-Only and DeepSleep mode fails after some iterations
SYSFW-7622 DeepSleep resume fails when RTC wake is set for 1 second

AM62Ax

ID Summary
SYSFW-7897 Partial I/O mode fails after few hundred iterations
SYSFW-7622 DeepSleep resume fails when RTC wake is set for 1 second

AM62Px

ID Summary
SYSFW-7897 Partial I/O mode fails after few hundred iterations
SYSFW-7622 DeepSleep resume fails when RTC wake is set for 1 second

AM275x

ID Summary
SYSFW-9227 CSP APIs not available for AM275

AM62Lx

ID Summary
None None