System Firmware Release Notes - 11.02.13

Table of Contents

System Firmware Release Notes

Introduction

These are the release notes for SYSFW

Version 11.02.13

SoC Component Version
J721E SYSFW 11.02.13
J7200 SYSFW 11.02.13
J721S2 SYSFW 11.02.13
J784S4 SYSFW 11.02.113
J722S SYSFW 11.02.13

Documentation

Refer to TISCI documentation for further details.

SYSFW Version Information


What’s New - v11.02.13

New features in this release:

SYSFW

Bug Fixes

SYSFW Device Support and Validation Information

SoC Silicon Revision GP HS-FS HS-SE
J721E SR 1.0 ✔️
SR 1.1 ✔️
SR 2.0 ✔️
J7200 SR 1.0
SR 2.0 ✔️ ✔️ ✔️
J721S2 SR 1.0 ✔️ ✔️ ✔️
J784S4/J742S2 SR 1.0 ✔️ ✔️ ✔️
J722s SR 1.0 NA ✔️ ✔️

Upgrade and Compatibility Information

Fixed Issues

J7200

ID Summary
None None

J721E

ID Summary
None None

J721S2

ID Summary
SYSFW-9364 [Errata] MSMC: Cache/snoop filter way selection MMRs have incorrect reset values

J784S4/J742S2

ID Summary
SYSFW-9364 [Errata] MSMC: Cache/snoop filter way selection MMRs have incorrect reset values
SYSFW-9269 j784s4 HS-SE LPM support
SYSFW-9090 DM does not release reset for cores in suspend/resume

J722S

ID Summary
None None

Known Issues

J7200

ID Summary
SYSFW-8267 J7x: Remove Write permission for TIFS for Exception Logging Registers
SYSFW-7326 TI-Jacinto7-S2R: TIFS issue with IO retention mode

J721E

ID Summary
SYSFW-8267 J7x: Remove Write permission for TIFS for Exception Logging Registers
SYSFW-7867 Adding C7X processor id in coreDbgEn field of the debug certificate causing JTAG unlock to fail
SYSFW-4814 J721E: Secure boot fails on HS device

J721S2

ID Summary
SYSFW-8267 J7x: Remove Write permission for TIFS for Exception Logging Registers
SYSFW-7867 Adding C7X processor id in coreDbgEn field of the debug certificate causing JTAG unlock to fail
SYSFW-7751 Authentication of encrypted image causing M4 core to halt
SYSFW-7157 HSM Firewall configurations treat the core as non-secure

J784S4/J742S2

ID Summary
SYSFW-8267 J7x: Remove Write permission for TIFS for Exception Logging Registers
SYSFW-7867 Adding C7X processor id in coreDbgEn field of the debug certificate causing JTAG unlock to fail
SYSFW-7456 Race condition during Channelized firewall configuration
SYSFW-7157 HSM Firewall configurations treat the core as non-secure

J722S

ID Summary
SYSFW-8267 J7x: Remove Write permission for TIFS for Exception Logging Registers