AM62AX PSI-L Device Descriptions¶
Introduction¶
This chapter provides information on the PSI-L devices in the AM62AX SoC. Some System Firmware TISCI messages take device specific inputs. This chapter provides information on the valid values for PSI-L TISCI message parameters.
PSI-L Proxy Device IDs¶
Some System Firmware TISCI message APIs require the PSI-L Proxy device ID be provided as part of the request. Based on AM62AX Device IDs these are the valid PSI-L Proxy device IDs.
| PSI-L Proxy Device Name | PSI-L Proxy Device ID | 
|---|---|
| AM62AX_DEV_DMASS0 | 25 | 
| AM62AX_DEV_DMASS1 | 198 | 
PSI-L Source and Destination Thread IDs¶
This section describes valid PSI-L source and destination thread IDs for each thread type. The thread IDs are used in the PSI-L based TISCI messages.
Warning
PSI-L threads marked as reserved for use by TIFS cannot be linked to another thread.
| Thread Type | Thread Range | 
|---|---|
| bcdma_cfg | 0x24 to 0x24 | 
| pktdma_tx | 0x1000 to 0x101c | 
| bcdma_tx | 0x2000 to 0x2015 | 
| pdma_main0_mcspi0_rx | 0x4300 to 0x4303 | 
| pdma_main0_mcspi1_rx | 0x4304 to 0x4307 | 
| pdma_main0_mcspi2_rx | 0x4308 to 0x430b | 
| pdma_main0_mcan0_rx | 0x430c to 0x430e | 
| pdma_main1_uart0_rx | 0x4400 to 0x4400 | 
| pdma_main1_uart1_rx | 0x4401 to 0x4401 | 
| pdma_main1_uart2_rx | 0x4402 to 0x4402 | 
| pdma_main1_uart3_rx | 0x4403 to 0x4403 | 
| pdma_main1_uart4_rx | 0x4404 to 0x4404 | 
| pdma_main1_uart5_rx | 0x4405 to 0x4405 | 
| pdma_main1_uart6_rx | 0x4406 to 0x4406 | 
| pdma_mcasp_mcasp0_rx | 0x4500 to 0x4500 | 
| pdma_mcasp_mcasp1_rx | 0x4501 to 0x4501 | 
| pdma_mcasp_mcasp2_rx | 0x4502 to 0x4502 | 
| cpsw2_rx | 0x4600 to 0x4600 | 
| csi_rx | 0x5000 to 0x501f | 
| saul0_rx | 0x7504 to 0x750b | 
| pktdma_rx | 0x9000 to 0x9017 | 
| bcdma_rx | 0xa000 to 0xa01b | 
| bcdma_rx | 0xb100 to 0xb105 | 
| pdma_main0_mcspi0_tx | 0xc300 to 0xc303 | 
| pdma_main0_mcspi1_tx | 0xc304 to 0xc307 | 
| pdma_main0_mcspi2_tx | 0xc308 to 0xc30b | 
| pdma_main0_mcan0_tx | 0xc30c to 0xc30e | 
| pdma_main1_uart0_tx | 0xc400 to 0xc400 | 
| pdma_main1_uart1_tx | 0xc401 to 0xc401 | 
| pdma_main1_uart2_tx | 0xc402 to 0xc402 | 
| pdma_main1_uart3_tx | 0xc403 to 0xc403 | 
| pdma_main1_uart4_tx | 0xc404 to 0xc404 | 
| pdma_main1_uart5_tx | 0xc405 to 0xc405 | 
| pdma_main1_uart6_tx | 0xc406 to 0xc406 | 
| pdma_mcasp_mcasp0_tx | 0xc500 to 0xc500 | 
| pdma_mcasp_mcasp1_tx | 0xc501 to 0xc501 | 
| pdma_mcasp_mcasp2_tx | 0xc502 to 0xc502 | 
| cpsw2_tx | 0xc600 to 0xc607 | 
| saul0_tx | 0xf500 to 0xf503 |