System Firmware Release Notes - 11.00.12
Table of Contents
Introduction
This is the release notes for SYSFW version 11.00.12.
Documentation
Refer to TISCI documentation for further details
What’s New
New features in this release:
- AM62L: Introducing a unified TIFS firmware that supports both HS-FS and HS-SE device types
- AM62L: Keywriter lite support in unified TIFS firmware
Critical Bug Fixes:
- AM62L: Security audit fixes
- AM62L: Fix implicit debug bit programming during Firewall programming
Upgrade and Compatibility Information
- AM62L: Board config updated to specify host allowed to do boot mode fuse writing
- AM62L: Previously supported HS-FS only firmware is now replaced with unified TIFS firmware that supports both HS-FS and HS-SE device types
- AM62L: Unintended debug access for any firewall configured regions will no longer be open, users need to explicitly set debug permission in the firewall configure API
Supported Platforms
| SoC | Revision | GP | HS-FS | HS-SE |
|---|---|---|---|---|
| AM62Lx | 1.0 | ✔️ | ✔️ |
Fixed Issues
AM62Lx
| ID | Summary |
|---|---|
| SYSFW-8491 | Fix implicit debug bit programming during Firewall programming |
Known Issues
AM62Lx
| ID | Summary |
|---|---|
| SYSFW-8490 | LPM metadata context not encrypted |
| SYSFW-7973 | LPM logs on UART printing gibberish characters after changing the PLL frequency |
| SYSFW-7884 | There is an additional divide by 4 on all clocks of WKUP/MCU GPIO clock mux |