J721S2 Domain Group descriptions¶
Introduction¶
This chapter provides information of specific domain groups(DOMGRP) that are permitted in the J721S2 SoC. These domain groups are more used to identify the functional domain to be reset.
Enumeration of Domain group IDs¶
| SoC Domgrp ID | Generic Domgrp ID | Flag Value | Description |
|---|---|---|---|
| SYSTEM | DOMGRP_COMPATIBILITY | 0U | Reset the entire system. Defined for backward compaitibility. Behaves the same as Domgrp ID MCU. |
| MCU | DOMGRP_00 | 0x1U << 0U | Perform SW_MCU_WARMRST (Reset WKUP, MCU, MAIN domain) |
| MAIN | DOMGRP_01 | 0x1U << 1U | Perform SW_MAIN_WARMRST. Reset MAIN domain. |