AM62PX Ring Accelerator Device Descriptions¶
Introduction¶
This chapter provides information on the Ring Accelerator devices in the AM62PX SoC. Some System Firmware TISCI messages take device specific inputs. This chapter provides information on the valid values for Ring Accelerator TISCI message parameters.
Ring Accelerator Device IDs¶
Some System Firmware TISCI message APIs require the Ring Accelerator device ID be provided as part of the request. Based on AM62PX Device IDs these are the valid Ring Accelerator device IDs.
| Ring Accelerator Device Name | Ring Accelerator Device ID |
|---|---|
| AM62PX_DEV_DMASS0_BCDMA_0 | 26 |
| AM62PX_DEV_DMASS0_PKTDMA_0 | 30 |
| AM62PX_DEV_DMASS0_RINGACC_0 | 33 |
| AM62PX_DEV_DMASS1_BCDMA_0 | 199 |
Ring Accelerator Ring Indices¶
This section describes valid Ring Accelerator ring indices for each ring type. The ring index and type ID are used in some Ring Accelerator based TISCI messages.
Warning
Resources marked as reserved for use by TIFS cannot be assigned to a host within the RM Board Configuration resource assignment array. The RM Board Configuration is rejected if an overlap with a reserved resource is detected.
DMASS0_BCDMA_0
| Ring Type | Ring Index Range |
|---|---|
| BLOCK_COPY_HCCHAN | 0 to 3 |
| BLOCK_COPY_CHAN | 4 to 31 |
| SPLIT_TR_TX_CHAN | 32 to 56 |
| SPLIT_TR_RX_CHAN | 57 to 81 |
DMASS0_PKTDMA_0
| Ring Type | Ring Index Range |
|---|---|
| UNMAPPED_TX_CHAN | 0 to 18 |
| CPSW_TX_CHAN | 19 to 82 |
| SAUL_TX_0_CHAN | 83 to 90 |
| SAUL_TX_1_CHAN | 91 to 98 |
| UNMAPPED_RX_CHAN | 99 to 117 |
| CPSW_RX_CHAN | 118 to 133 |
| SAUL_RX_0_CHAN | 134 to 141 |
| SAUL_RX_1_CHAN | 134 to 141 |
| SAUL_RX_2_CHAN | 142 to 149 |
| SAUL_RX_3_CHAN | 142 to 149 |
DMASS0_RINGACC_0
| Ring Type | Ring Index Range |
|---|---|
DMASS1_BCDMA_0
| Ring Type | Ring Index Range |
|---|---|
| SPLIT_TR_RX_CHAN | 0 to 5 |