Boot Mode Fuse Writer TISCI Description¶
Note
This document is only applicable to AM62L devices.
This chapter provides information on System Firmware API for Boot Mode Writer Service. The available APIs are listed below.
| TISCI Message ID | Message Name | Available in HS-FS | Available in HS-SE |
|---|---|---|---|
| 0x9044 | TISCI_MSG_SET_OTP_BOOT_MODE | YES | YES |
API Description¶
TISCI_MSG_SET_OTP_BOOT_MODE - Program a boot mode efuse¶
Usage:
| Message Type | Normal |
| Secure Queue Only? | No |
TISCI Message ID¶
TISCI_MSG_SET_OTP_BOOT_MODE (0x9044U)
Message to program boot mode
struct tisci_msg_set_otp_boot_mode_req
Request to set boot mode
| Parameter | Type | Description |
|---|---|---|
| hdr | struct tisci_header | Common tisci header |
| boot_mode_efuse_idx | u8 | The boot mode efuse to program |
| resv | u8 | Reserved field of 3 bytes |
| write_val | u32 | Number containing the 25-bit value to be blown |
struct tisci_msg_set_otp_boot_mode_resp
Response to set boot mode request
| Parameter | Type | Description |
|---|---|---|
| hdr | struct tisci_header | Common tisci header |
Note
For more information refer to boot mode writer user guide