DMA Channel and Flow Indices
This section describes valid DMA channel indexes for each DMA channel type.
Receive flow index range type information is also described if applicable to the
DMA being described.
Warning
Resources marked as reserved for use by TIFS cannot be assigned to a
host within the RM Board Configuration resource assignment array. The RM
Board Configuration is rejected if an overlap with a reserved resource is
detected.
DMASS0_BCDMA_0
| Tx Channel Type |
Tx Channel Index Range |
| SPLIT_TR_TX_CHAN |
0 to 21 |
| Rx Channel Type |
Rx Channel Index Range |
| SPLIT_TR_RX_CHAN |
0 to 27 |
| Block Copy Channel Type |
Block Copy Channel (Offset) + Index Range |
| BLOCK_COPY_CHAN |
0 to 31 |
| Rx Flow Type |
Rx Flow Index Range |
| BLOCK_COPY_CHAN |
0 to 31 |
| SPLIT_TR_TX_CHAN |
32 to 53 |
| SPLIT_TR_RX_CHAN |
54 to 81 |
DMASS0_PKTDMA_0
| Tx Channel Type |
Tx Channel Index Range |
| UNMAPPED_TX_CHAN |
0 to 18 |
| CPSW_TX_CHAN |
19 to 26 |
| SAUL_TX_0_CHAN |
27 to 27 |
| SAUL_TX_1_CHAN |
28 to 28 |
| Rx Channel Type |
Rx Channel Index Range |
| UNMAPPED_RX_CHAN |
0 to 18 |
| CPSW_RX_CHAN |
19 to 19 |
| SAUL_RX_0_CHAN |
20 to 20 |
| SAUL_RX_1_CHAN |
21 to 21 |
| SAUL_RX_2_CHAN |
22 to 22 |
| SAUL_RX_3_CHAN |
23 to 23 |
| Rx Flow Type |
Rx Flow Index Range |
| UNMAPPED_TX_CHAN |
0 to 18 |
| CPSW_TX_CHAN |
19 to 82 |
| SAUL_TX_0_CHAN |
83 to 90 |
| SAUL_TX_1_CHAN |
91 to 98 |
| UNMAPPED_RX_CHAN |
99 to 117 |
| CPSW_RX_CHAN |
118 to 133 |
| SAUL_RX_0_CHAN |
134 to 141 |
| SAUL_RX_1_CHAN |
134 to 141 |
| SAUL_RX_2_CHAN |
142 to 149 |
| SAUL_RX_3_CHAN |
142 to 149 |