AM62X PLL Defaults¶
PLL Defaults for AM62X Device¶
This chapter provides information on the PLL defaults which the System firmware programs for AM62X SoC.
This is what the system firmware programs after the PM board configuration is provided. The exact M and N values programmed are based on the crystal connected on the board. The crystal frequency is understood by the ROM from the BOOTPINS. This value is read by the System Firmware from the DEVSTAT register to determine which HFOSC is connected to the device
The System Firmware maintains a table of device clock frequency defaults at which the PLLs are programmed. This document is a reference that the users of System Firmware can look at to determine the default PLL configuration done during boot when PM board configuration message is sent.
Once the PM Init during board configuration is complete the bootloader or application can program individual clocks of individual modules to tweak the clocks based on the usecase which differ from the default. The APIs to refer to setting individual module clocks are TISCI_MSG_SET_FREQ, TISCI_MSG_QUERY_FREQ.
The following table gives the PLL configurations for the input crystal Frequency of 24.0 MHz.
| PLL Name | CLKOUT Freq (Hz) | N+1 | M | Fractional M | M2 | HSDIV0 | HSDIV1 | HSDIV2 | HSDIV3 | HSDIV4 | HSDIV5 | HSDIV6 | HSDIV7 | HSDIV8 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MCU (PLLFRACF2_SSMOD_16FFT_MCU_0) | 2400000000U | 1 | 100 | 0 | 1 | 6 | 25 | 50 | 12 | 120 | NA | NA | NA | NA |
| MAIN (PLLFRACF2_SSMOD_16FFT_MAIN_0) | 1000000000U | 1 | 83 | 5592406 | 2 | 4 | 10 | 10 | 15 | 25 | 5 | 5 | 5 | 20 |
| PER0 (PLLFRACF2_SSMOD_16FFT_MAIN_1) | 960000000U | 1 | 80 | 0 | 2 | 10 | 12 | 10 | 10 | 80 | 6 | 10 | NA | NA |
| PER1 (PLLFRACF2_SSMOD_16FFT_MAIN_2) | 1000000000U | 1 | 83 | 5592406 | 2 | 6 | 8 | 10 | 6 | 4 | 4 | 4 | 10 | 10 |
| ARM0 (PLLFRACF2_SSMOD_16FFT_MAIN_8) | 2500000000U | 1 | 104 | 2796203 | 1 | 2 | NA | NA | NA | NA | NA | NA | NA | NA |
| DDR (PLLFRACF2_SSMOD_16FFT_MAIN_12) | 1600000000U | 1 | 66 | 11184811 | 1 | 4 | NA | NA | NA | NA | NA | NA | NA | NA |
| SMS (PLLFRACF2_SSMOD_16FFT_MAIN_15) | 2000000000U | 1 | 83 | 5592406 | 1 | 5 | 5 | NA | NA | NA | NA | NA | NA | NA |
| DSS0 (PLLFRACF2_SSMOD_16FFT_MAIN_16) | 2380000000U | 1 | 99 | 2796203 | 1 | 2 | NA | NA | NA | NA | NA | NA | NA | NA |
| DSS1 (PLLFRACF2_SSMOD_16FFT_MAIN_17) | 2040000000U | 1 | 85 | 0 | 1 | 12 | NA | NA | NA | NA | NA | NA | NA | NA |
The following table gives the PLL configurations for the input crystal Frequency of 25.0 MHz.
| PLL Name | CLKOUT Freq (Hz) | N+1 | M | Fractional M | M2 | HSDIV0 | HSDIV1 | HSDIV2 | HSDIV3 | HSDIV4 | HSDIV5 | HSDIV6 | HSDIV7 | HSDIV8 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MCU (PLLFRACF2_SSMOD_16FFT_MCU_0) | 2400000000U | 1 | 96 | 0 | 1 | 6 | 25 | 50 | 12 | 120 | NA | NA | NA | NA |
| MAIN (PLLFRACF2_SSMOD_16FFT_MAIN_0) | 1000000000U | 1 | 80 | 0 | 2 | 4 | 10 | 10 | 15 | 25 | 5 | 5 | 5 | 20 |
| PER0 (PLLFRACF2_SSMOD_16FFT_MAIN_1) | 960000000U | 5 | 384 | 0 | 2 | 10 | 12 | 10 | 10 | 80 | 6 | 10 | NA | NA |
| PER1 (PLLFRACF2_SSMOD_16FFT_MAIN_2) | 1000000000U | 1 | 80 | 0 | 2 | 6 | 8 | 10 | 6 | 4 | 4 | 4 | 10 | 10 |
| ARM0 (PLLFRACF2_SSMOD_16FFT_MAIN_8) | 2500000000U | 1 | 100 | 0 | 1 | 2 | NA | NA | NA | NA | NA | NA | NA | NA |
| DDR (PLLFRACF2_SSMOD_16FFT_MAIN_12) | 1600000000U | 1 | 64 | 0 | 1 | 4 | NA | NA | NA | NA | NA | NA | NA | NA |
| SMS (PLLFRACF2_SSMOD_16FFT_MAIN_15) | 2000000000U | 1 | 80 | 0 | 1 | 5 | 5 | NA | NA | NA | NA | NA | NA | NA |
| DSS0 (PLLFRACF2_SSMOD_16FFT_MAIN_16) | 2380000000U | 2 | 190 | 6710887 | 1 | 2 | NA | NA | NA | NA | NA | NA | NA | NA |
| DSS1 (PLLFRACF2_SSMOD_16FFT_MAIN_17) | 2040000000U | 1 | 81 | 10066330 | 1 | 12 | NA | NA | NA | NA | NA | NA | NA | NA |
The following table gives the PLL configurations for the input crystal Frequency of 26.0 MHz.
| PLL Name | CLKOUT Freq (Hz) | N+1 | M | Fractional M | M2 | HSDIV0 | HSDIV1 | HSDIV2 | HSDIV3 | HSDIV4 | HSDIV5 | HSDIV6 | HSDIV7 | HSDIV8 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MCU (PLLFRACF2_SSMOD_16FFT_MCU_0) | 2400000000U | 1 | 92 | 5162221 | 1 | 6 | 25 | 50 | 12 | 120 | NA | NA | NA | NA |
| MAIN (PLLFRACF2_SSMOD_16FFT_MAIN_0) | 1000000000U | 1 | 76 | 15486661 | 2 | 4 | 10 | 10 | 15 | 25 | 5 | 5 | 5 | 20 |
| PER0 (PLLFRACF2_SSMOD_16FFT_MAIN_1) | 960000000U | 1 | 73 | 14196106 | 2 | 10 | 12 | 10 | 10 | 80 | 6 | 10 | NA | NA |
| PER1 (PLLFRACF2_SSMOD_16FFT_MAIN_2) | 1000000000U | 1 | 76 | 15486661 | 2 | 6 | 8 | 10 | 6 | 4 | 4 | 4 | 10 | 10 |
| ARM0 (PLLFRACF2_SSMOD_16FFT_MAIN_8) | 2500000000U | 1 | 96 | 2581111 | 1 | 2 | NA | NA | NA | NA | NA | NA | NA | NA |
| DDR (PLLFRACF2_SSMOD_16FFT_MAIN_12) | 1600000000U | 1 | 61 | 9033886 | 1 | 4 | NA | NA | NA | NA | NA | NA | NA | NA |
| SMS (PLLFRACF2_SSMOD_16FFT_MAIN_15) | 2000000000U | 1 | 76 | 15486661 | 1 | 5 | 5 | NA | NA | NA | NA | NA | NA | NA |
| DSS0 (PLLFRACF2_SSMOD_16FFT_MAIN_16) | 2380000000U | 1 | 91 | 9033886 | 1 | 2 | NA | NA | NA | NA | NA | NA | NA | NA |
| DSS1 (PLLFRACF2_SSMOD_16FFT_MAIN_17) | 2040000000U | 1 | 78 | 7743331 | 1 | 12 | NA | NA | NA | NA | NA | NA | NA | NA |