Security X509 Certificate Documentation¶
Introduction¶
This document describes the X509 extensions supported by the X509 parser in System Firmware.
Note
This document is only applicable to HS devices. System Firmware does not include a X509 parser on GP devices.
References¶
- ISO 8824-1 | ITU-T X.680 (08/2015): Information technology - Abstract Syntax Notation One (ASN.1): Specification of basic notation, http://handle.itu.int/11.1002/1000/12479
- ISO 8825-1 | ITU-T X.690 (09/2015): Information technology - ASN.1 encoding rules: Specification of Basic Encoding Rules (BER), Canonical Encoding Rules (CER) and Distinguished Encoding Rules (DER) http://handle.itu.int/11.1002/1000/12483
- ISO/IEC 9594-8 | ITU-T X.509 (10/2016): Information technology - Open Systems Interconnection - The Directory: Public-key and attribute certificate frameworks http://handle.itu.int/11.1002/1000/13031
- Processor Boot Management TISCI Description
System Firmware Extensions¶
The following X509 extensions are supported by System Firmware.
| Extension Name | Purpose | OID |
|---|---|---|
| ROM Boot Information [1] | ROM extension required for all ROM-bootable images | 1.3.6.1.4.1.294.1.1 |
| ROM Image Intregity [1] | ROM extension required for all ROM-bootable images | 1.3.6.1.4.1.294.1.2 |
| System Firmware Software Revision Extension | Revision of binary for anti-rollback | 1.3.6.1.4.1.294.1.3 |
| System Firmware Encryption Extension | Encryption extension | 1.3.6.1.4.1.294.1.4 |
| System Firmware Debug Extension | To unlock debug port | 1.3.6.1.4.1.294.1.8 |
| System Firmware Boot Extension | Provide boot information | 1.3.6.1.4.1.294.1.33 |
| System Firmware Image Integrity Extension | Image hash and length | 1.3.6.1.4.1.294.1.34 |
| System Firmware Load Extension | Provide load information | 1.3.6.1.4.1.294.1.35 |
| System Firmware HS Board Configuration Extension | HS Boardcfg extension | 1.3.6.1.4.1.294.1.36 |
| System Firmware Firewall Extension | Firewall configuration extension | 1.3.6.1.4.1.294.1.37 |
| System Firmware Extended Encryption Extension | Extended Encryption extension | 1.3.6.1.4.1.294.1.40 |
Specific extensions are required for particular image types. The below table summarizes which extensions are mandatory (M) for a particular image type, which are optional (O) to take any additional specific actions, and which are ignored or not applicable (.).
| Certificate Extension | tiboot3.bin [2] | TIFS/SYSFW Outer certificate | Boardcfg | Processor Boot | Debug | Generic Data [3] |
|---|---|---|---|---|---|---|
| ROM Boot [1] | M | M | . | . | . | . |
| ROM Image Integrity [1] | M | M | . | . | . | . |
| SWREV [4] | M | M | M | M | M | M |
| Boot | . | . | . | M | . | . |
| Integrity | . | . | M | M | . | M |
| Load | . | . | . | M | . | M |
| Debug | O | . | . | . | M | . |
| Encryption | O | . | . | O | . | O |
| HS Boardcfg | . | O [5] | . | . | . | . |
| Firewall Config | . | . | . | O | . | . |
| Extended Encryption | . | . | . | O | . | . |
| [1] | (1, 2, 3, 4) See device Technical Reference Manual for details on these extensions |
| [2] | tiboot3.bin is the boot image supplied for ROM boot flow. It includes SBL/SPL and optionally SYSFW and boardcfg data based on the boot method used. |
| [3] | Generic data can be authenticated and optionally decrypted using the TISCI_MSG_PROC_AUTH_BOOT API and supplying the relevant subset of extensions |
| [4] | SWREV extension is used for various purposes:
|
| [5] | This is only used for outer certificate to enable optimized boot. See Including board configuration information in System Firmware outer certificate |
Keywriter extensions¶
The following X509 extensions are supported by Keywriter.
| Extension Name | Purpose | OID |
|---|---|---|
| Keywriter: Encrypted AES extension | Keywriter Encrypted AES extension | 1.3.6.1.4.1.294.1.64 |
| Keywriter: Encrypted SMPK Signed AES extension | Keywriter Encrypted SMPK Signed AES extension | 1.3.6.1.4.1.294.1.65 |
| Keywriter: Encrypted BMPK Signed AES extension | Keywriter Encrypted BMPK Signed AES extension | 1.3.6.1.4.1.294.1.66 |
| Keywriter: AES Encrypted SMPKH | Keywriter AES Encrypted SMPKH | 1.3.6.1.4.1.294.1.67 |
| Keywriter: AES Encrypted SMEK | Keywriter AES Encrypted SMEK | 1.3.6.1.4.1.294.1.68 |
| Keywriter: MPK Options | Keywriter MPK Options | 1.3.6.1.4.1.294.1.69 |
| Keywriter: AES Encrypted BMPKH | Keywriter AES Encrypted BMPKH | 1.3.6.1.4.1.294.1.70 |
| Keywriter: AES Encrypted BMEK | Keywriter AES Encrypted BMEK | 1.3.6.1.4.1.294.1.71 |
| Keywriter: MEK Options | Keywriter MEK Options | 1.3.6.1.4.1.294.1.72 |
| Keywriter: AES Encrypted extended OTP | Keywriter AES Encrypted extended OTP | 1.3.6.1.4.1.294.1.73 |
| Keywriter: key revision | Keywriter key revision | 1.3.6.1.4.1.294.1.74 |
| Keywriter: MSV | Keywriter MSV | 1.3.6.1.4.1.294.1.76 |
| Keywriter: key count | Keywriter key count | 1.3.6.1.4.1.294.1.77 |
| Keywriter: software revision SYSFW | Keywriter software revision SYSFW | 1.3.6.1.4.1.294.1.78 |
| Keywriter: software revision SBL | Keywriter software revision SBL | 1.3.6.1.4.1.294.1.79 |
| Keywriter: software revision sec boardconfig | Keywriter software revision SEC BCFG | 1.3.6.1.4.1.294.1.80 |
| Keywriter: version | Keywriter version | 1.3.6.1.4.1.294.1.81 |
System Firmware Boot Extension¶
This extension adds support for booting various cores on a K3 SOC. It is identified by the OID 1.3.6.1.4.1.294.1.33. The structure of the field is shown below in ASN.1 notation.
SYSFW-Boot := SEQUENCE
{
bootCore INTEGER, -- indicates the core in the device that needs to be booted
-- with the image accompanying this certificate.
configFlags_set INTEGER, -- Configuration options for the core being booted.
-- flags to set
configFlags_clr INTEGER, -- Configuration options for the core being booted
-- flags to clear
resetVec OCTET STRING, -- Location of reset vector for the core.
fieldValid INTEGER -- indicates which of the reserved fields in the extension are
-- valid
rsvd1 INTEGER, -- reserved field for future use
rsvd2 INTEGER, -- reserved field for future use
rsvd3 INTEGER, -- reserved field for future use
}
The boot extension is decoded into the below structure.
struct sec_boot_ctrl {
u32 bootCore;
u32 configFlags_set;
u32 configFlags_clr;
u64 resetVec;
}
The reserved fields are for future use and are not decoded currently.
Populating the certificate fields¶
For an example, please refer to the section [ sysfw_boot_seq ] in Sample x509 template.
bootCoreshould be initialized to the Core ID of the targeted core. Core ID should be obtained from the SOC data. e.g. For booting a core with ID0x20, the relevant line in the X509 template is[ boot_seq ] bootCore = INTEGER:0x20
Note
bootCore can be picked up from
SOC Family Specific Documentation > SOC Processor Descriptions >
Enumeration of Processor IDs
configFlags_set
- This is a 32 bit field that indicates core specific flags that need to be set before booting the core. The representation is big endian.
configFlags_clr
- This is a 32 bit field that indicates core specific flags that need to be cleared before booting core. The representation is big endian.
Please refer to the SOC and core specific documentation on the supported flags. The flags are passed to set_processor_config API as is. Please ensure that the flags set or cleared are valid according to the API.
resetVec
- This is a 64 bit field indicating the address of the reset vector that needs to be programmed. The representation is big endian.
System Firmware Image Integrity Extension¶
This extension adds support for specifying a hash and size of the accompanying payload. It is identified by the OID 1.3.6.1.4.1.294.1.34. The structure of the field is shown below in ASN.1 notation.
SYSFW-INTEGRITY := SEQUENCE
{
shaType OID, -- indicates OID of the hash used. Must always be set to SHA2-512
-- OID:2.16.840.1.101.3.4.2.3
shaValue OCTET STRING, -- SHA2-512 value of the payload
imageSize INTEGER, -- Size of the image in bytes. This will be amount of data
-- used when checking the image integrity, copying the image
-- to its destination or when decrypting the image.
}
System Firmware Software Revision Extension¶
System Firmware reuses the Software Revision extension/OID as defined by ROM as no additional information is required. This is identified by OID 1.3.6.1.4.1.294.1.3.
SYSFW-SWREV:= SEQUENCE
{
swrev INTEGER -- 32 bit value indicating the revision of the binary
}
System Firmware Load Extension¶
System Firmware uses the Load extension to determine where the image is loaded as part of authentication. The load extension is identified by OID 1.3.6.1.4.1.294.1.35. This is a new extension defined by System Firmware.
SYSFW-LOAD := SEQUENCE
{
destAddr OCTET STRING, -- Address to which the image accompanying this certificate
-- needs to be copied.
auth_type INTEGER -- Serves two purposes :
-- Controls if/how the authenticated binary is copied to a different
-- location. See below for more information.
-- Contains the Host ID of the destination core
}
The load extension is decoded into the below structure.
struct ti_load_info {
u64 destAddr;
u8 auth_in_place;
u8 copy_as_host;
};
Populating the certificate fields¶
destAddr- This is a 64 bit field indicating the address to which the data needs to be copied. The representation is big endian.
auth_typeThis is an integer field that contains two pieces of information: * The lower byte indicate whether the binary should be copied to the specified load address during authentication. * The upper byte represent the host ID of the destination core. * The upper 2 bytes are reserved.
The valid values for least significant byte and their interpretation are described below.
Value Action 0 Normal operation. Binary is copied to load address. Value[15:8] would be used to get host id for copying certificate since host id 0 is reserved for TIFS, we wont support this value. If host id is 0, the caller’s host ID will be used for the transfer. 1 In place operation. Binary is not moved. Value[15:8] would be used to get host id for copying certificate since host id 0 is reserved for TIFS, we wont support this value. If host id is 0, the caller’s host ID will be used for the transfer. 2 In place operation variant. Binary is moved to the beginning of the buffer i.e. binary now starts at the location where the certificate started Value[15:8] would be used to get host id for copying certificate since host id 0 is reserved for TIFS, we wont support this value. If host id is 0, the caller’s host ID will be used for the transfer. Any other value invalid operation
System Firmware Encryption Extension¶
System Firmware reuses the Encryption extension/OID as defined by ROM as no additional information is required. This is identified by OID 1.3.6.1.4.1.294.1.4.
SYSFW-ENCRYPT := SEQUENCE
{
initalVector OCTET STRING,
randomString OCTET STRING,
iterationCnt INTEGER,
salt OCTET STRING
}
The encryption extension is decoded into the following data structure.
struct ti_enc_info {
u8 initialVector[16];
u8 randomString[32];
u8 iterationCnt;
u8 salt[32];
};
Populating the certificate fields¶
initialVector- This is the 16 byte initialization vector to be used in AES-CBC decryption.
randomString- This field indicates the random 32 byte string that was appended to the
binary before encrypting the combined binary. System Firmware will compare the last
32 bytes of the decryption output against the
randomStringfield from the X509 certificate to verify the success of decryption operation.
- This field indicates the random 32 byte string that was appended to the
binary before encrypting the combined binary. System Firmware will compare the last
32 bytes of the decryption output against the
iterationCnt- This field is reserved and must be initialized to zero.
salt- This field is 32 bytes long. It is reserved and must be initialized to zero.
Note
System Firmware always loads the binary to the location specified by System Firmware Load Extension before performing in-place decryption at the loaded location.
System Firmware Firewall Extension¶
This extension allows author to request firewall configuration through TISCI_MSG_PROC_AUTH_BOOT. This is not a mandatory extension and must be included only when firewalls are to be configured through TISCI_MSG_PROC_AUTH_BOOT. It is identified by the OID 1.3.6.1.4.1.294.1.37. The structure of the field is shown below in ASN.1 notation.
SYSFW-FIREWALL := SEQUENCE
{
numConfigs INTEGER,
fwlID0 INTEGER,
control0 INTEGER,
numPermissions0 INTEGER,
permission00 INTEGER,
permission01 INTEGER,
permission02 INTEGER,
startAddress0 OCTET STRING,
endAddress0 OCTET STRING,
}
The certificate author may want to configure multiple firewall regions. Every region configuration requires a group of fields; these are fwlID, region, control, numPermissions, ‘numPermissions’ permission values, startAddress and endAddress. To configure multiple regions, author has to include an equal number of groups in the extension, one for each configuration. The field values are same as those provided to the TISCI_MSG_SET_FWL_REGION (refer to TISCI_MSG_SET_FWL_REGION for more information.) Every region configuration group is decoded into a structure shown below.
struct fwl_region_info {
u16 fwl_id;
u16 region;
u32 control;
u32 n_permission_regs;
u32 permissions[FWL_MAX_PRIVID_SLOTS];
u64 start_address;
u64 end_address;
}
Populating the certificate fields¶
For an example, please refer to the section [ sysfw_fwl_ext ] in Sample x509 template.
The examples demonstrates requesting two region configurations through the certificate.
fwlIDID of the firewall to which the region belongs.regionThe region number.controlThe control value. This is a 32 bit field that represents the control register value for the region being configured.numPermissionsThe number of permissions to be configured.permissionThe actual permission value. There should same number of instances of this field as the value of numPermissions, for each configuration group.startAddressThe soc level start address.endAddressThe soc level end address.
Author will also have to provide a host ID as specified in System Firmware Load Extension (refer to TISCI_MSG_PROC_AUTH_BOOT for more information.) Adding firewall extension without a host ID would lead to API failure.
System Firmware Extended Encryption Extension¶
System Firmware This is identified by OID 1.3.6.1.4.1.294.1.40.
SYSFW-ENCRYPT := SEQUENCE
{
nPaddingBytes INTEGER,
Rsvd0 INTEGER,
Rsvd1 INTEGER,
}
The encryption extension is decoded into the following data structure.
struct ti_enc_info {
u8 nPaddingBytes;
};
Populating the certificate fields¶
nPaddingBytes- This is number of bytes appended to the payload binary before encrypting it.
Rsvd0- Reserved for future use, must be initialized to zero.
Rsvd1- Reserved for future use, must be initialized to zero.
Note
System Firmware The reserved fields must be included in the extension.
System Firmware Debug Extension¶
Note
This extension is not yet finalized.
The custom extension field used for debug control is identified by the OID 1.3.6.1.4.1.294.1.8. The structure of the field is shown below in ASN.1 notation.
UID-Debug ::= SEQUENCE
{
uid OCTET STRING, -- unique ID of the device for which this certificate applies
debugCtrl INTEGER, -- debug control information
coreDbgEn INTEGER, -- Core IDs for which debug must be enabled
coreDbgSecEn INTEGER, -- Core IDs for which secure debug must be enabled
}
The debug control data is decoded as a structure below:
struct sdbg_debug_ctrl {
u16 debug_priv_level;
u16 reserved;
u8 debug_core_sel[MAX_CPU_CORES];
u8 sec_debug_core_sel[MAX_CPU_CORES];
}
The table below shows the way UID-Debug fields are decoded into struct sdbg_debug_ctrl.
| sdbg_debug_ctrl member | X.509 certificate debug extension field |
|---|---|
| debug_priv_level | debugCtrl field is decoded as a u32 value and the lower 16 bit value is picked up |
| reserved | debugCtrl field is decoded as a u32 value and the upper 16 bit value is picked up |
| debug_core_sel | coreDbgEn field is decoded as an array of u8 values of processor IDs for which non-secure debug should be enabled |
| sec_debug_core_sel | coreDbgSecEn field is decoded as an array of u8 values of processor IDs for which secure debug should be enabled |
The following table shows the enumeration of values for debug_priv_level:
| Enumeration name | Value | Meaning |
|---|---|---|
| DEBUG_DISABLE | 0 | Disable debug |
| DEBUG_PRESERVE | 1 | Preserve current setting by locking registers |
| DEBUG_PUBLIC | 2 | Enable debug at public (non-secure) user and privileged level |
| DEBUG_PUBLIC_USER | 3 | Enable debug at public (non-secure) user level only |
| DEBUG_FULL | 4 | Enable full debug (both secure and non-secure privileged and user levels) |
| DEBUG_SECURE_USER | 5 | Enable debug for both secure and non-secure at user level only |
Note
- In case of
DEBUG_DISABLEandDEBUG_PRESERVE,debug_core_selandsec_debug_core_selwon’t have any relevance. - The SoC reset enables both invasive and non-invasive debug for all
non secure cores, so the non secure cores not listed in
debug_core_selalso will be open for debug, in a case wheredebug_priv_levelis set as one ofDEBUG_PUBLIC,DEBUG_PUBLIC_USER,DEBUG_FULL, orDEBUG_SECURE_USER.
For an example, please refer to the section [ debug ] in Sample x509 template.
System Firmware HS Board Configuration Extension¶
System Firmware extends the Encryption extension/OID as defined by ROM for the purpose of authenticating the board configurations on HS devices. The hashes of the 4 board configuration blobs
- Core board configuration
- PM board configurations
- RM board configuration
- Encrypted Security board configuration
and the encryption parameters of the security board configuration are encoded in the board configuration extension of the System Firmware outer certificate . This extension is identified by OID 1.3.6.1.4.1.294.1.36.
SYSFW-HS-BCFG:= SEQUENCE
{
initalVector OCTET STRING,
randomString OCTET STRING,
iterationCnt INTEGER,
salt OCTET STRING,
secBoardCfgHash OCTET STRING,
secBoardCfgVer INTEGER,
pmBoardCfgHash OCTET STRING,
rmBoardCfgHash OCTET STRING
boardCfgHash OCTET STRING
}
The extension is decoded into the following data structure.
struct ti_bcfg_info {
u8 initialVector[16];
u8 randomString[32];
u8 iterationCnt;
u8 salt[32];
u8 secBoardCfgHash[64];
u8 secBoardCfgVer;
u8 pmBoardCfgHash[64];
u8 rmBoardCfgHash[64];
u8 boardCfgHash[64];
};
Populating the certificate fields¶
initialVector- This is the 16 byte initialization vector to be used in AES-CBC decryption.
randomString- This field indicates the random 32 byte string that was appended to the
board configuration binary before encrypting the combined binary. System Firmware
will compare the last 32 bytes of the decryption output against the
randomStringfield from the X509 certificate to verify the success of decryption operation.
- This field indicates the random 32 byte string that was appended to the
board configuration binary before encrypting the combined binary. System Firmware
will compare the last 32 bytes of the decryption output against the
iterationCnt- This field is reserved and must be initialized to zero.
salt- This field is 32 bytes long. It is reserved and must be initialized to zero.
secBoardCfgHash- This is a 64 byte field containing the SHA2-512 hash of the encrypted security board configuration.
secBoardCfgVer- This field indicates the version of security board configuration and must be initialized to zero.
pmBoardCfgHash- This is a 64 byte field containing the SHA2-512 hash of the PM board configuration.
rmBoardCfgHash- This is a 64 byte field containing the SHA2-512 hash of the RM board configuration.
boardCfgHash- This is a 64 byte field containing the SHA2-512 hash of the main board configuration structure.
Keywriter: Encrypted AES extension¶
This extension contains information about the TIFEK(public) encrypted AES-256 key (random key, chosen by customer for keywriter). It is identified by the OID 1.3.6.1.4.1.294.1.64. The structure of the fields is shown below in ASN.1 notation.
KEYWR-ENC-AES := SEQUENCE
{
val OCTET STRING, -- TIFEK(pub) encrypted AES-256 key chosen by the user.
size INTEGER -- size
}
struct keywr_enc_aes {
u8 val[512];
u32 size;
};
Keywriter: Encrypted SMPK Signed AES extension¶
This extension contains information about the TIFEK(public) encrypted, SMPK(priv) signed AES-256 key (random key, chosen by customer for keywriter). It is identified by the OID 1.3.6.1.4.1.294.1.65. The structure of the fields is shown below in ASN.1 notation.
KEYWR-ENC-SMPK-SIGN-AES := SEQUENCE
{
val OCTET STRING, -- TIFEK(pub) encrypted, SMPK(priv) signed AES-256 key chosen by the user.
size INTEGER -- size
}
struct keywr_enc_smpk_sign_aes {
u8 val[512];
u32 size;
};
Keywriter: Encrypted BMPK Signed AES extension¶
This extension contains information about the TIFEK(public) encrypted, BMPK(priv) signed AES-256 key (random key, chosen by customer for keywriter). It is identified by the OID 1.3.6.1.4.1.294.1.66. The structure of the fields is shown below in ASN.1 notation.
KEYWR-ENC-BMPK-SIGN-AES := SEQUENCE
{
val OCTET STRING, -- TIFEK(pub) encrypted, BMPK(priv) signed AES-256 key chosen by the user.
size INTEGER -- size
}
struct keywr_enc_bmpk_sign_aes {
u8 val[512];
u32 size;
};
Keywriter: AES Encrypted SMPKH¶
This extension contains information about the AES-256 key encrypted SMPKH (SHA-512 hashed SMPK Public key). It is identified by the OID 1.3.6.1.4.1.294.1.67 The structure of the fields is shown below in ASN.1 notation.
KEYWR-AES-ENC-SMPKH := SEQUENCE
{
val OCTET STRING, -- AES-256 key encrypted SMPKH (SHA-512 used for hashing)
iv OCTET STRING, -- Intitial Value used in AES-256-CBC encryption, 128 bits
rs OCTET STRING, -- Random String used in AES-256-CBC encryption, 256 bits
size INTEGER, -- size
action_flags INTEGER -- WP | RP | OVRD | ACTIVE
}
struct keywr_aes_enc_smpkh {
u8 val[64];
u8 iv[16];
u8 rs[32];
u32 size;
u32 action_flags;
};
Keywriter: Action Flags¶
These are YES/NO flags which are set for each keywriter extension.
| Flag | Description | Details |
|---|---|---|
| WP | Write Protect | Uses TIFS fault tolerant value 0x5A to enable, 0xA5 to disable.
When enabled, OTP keywriter will write protect the key |
| RP | Read Protect | Uses TIFS fault tolerant value 0x5A to enable, 0xA5 to disable.
When enabled, OTP keywriter will read protect the key |
| OVRD | Override | Uses TIFS fault tolerant value Ex: efuse row has data 0x11 (no WP), and OVRD is enabled. If the new value is 0x33, then it will be programmed. In case the new value is 0x22, it will fail since there would be an attempt to reset the bits at index 0 and 8. |
| ACTIVE | Active/Inactive flag | Uses TIFS fault tolerant value 0x5A to enable, 0xA5 to disable.
When enabled, OTP keywriter will program the key value, else would skip
programming the key |
Note
WP, RP, OVRD are invalid in case of Keywriter: AES Encrypted extended OTP,
a special wprp field is used to write protect/read protect each ext otp
row.
Note
In case of Keywriter: software revision SYSFW and Keywriter: software revision SYSFW WP, RP, OVRD should be same, since these two swrev fields are clubbed together.
Keywriter: AES Encrypted SMEK¶
This extension contains information about the AES-256 key encrypted SMEK. It is identified by the OID 1.3.6.1.4.1.294.1.68 The structure of the fields is shown below in ASN.1 notation.
KEYWR-AES-ENC-SMEK := SEQUENCE
{
val OCTET STRING, -- AES-256 key encrypted SMEK
iv OCTET STRING, -- Intitial Value used in AES-256-CBC encryption, 128 bits
rs OCTET STRING, -- Random String used in AES-256-CBC encryption, 256 bits
size INTEGER, -- size
action_flags INTEGER -- WP | RP | OVRD | ACTIVE
}
struct keywr_aes_enc_smek {
u8 val[64];
u8 iv[16];
u8 rs[32];
u32 size;
u32 action_flags;
};
Keywriter: MPK Options¶
Note
This extension is currently not supported, and reserved for future.
This extension contains information about the MPK Options It is identified by the OID 1.3.6.1.4.1.294.1.69 The structure of the fields is shown below in ASN.1 notation.
KEYWR-MPK-OPT := SEQUENCE
{
val OCTET STRING, -- MPK Options
action_flags INTEGER -- WP | RP | OVRD | ACTIVE
}
struct keywr_mpk_opt {
u8 val[64];
u32 action_flags;
};
Keywriter: AES Encrypted BMPKH¶
This extension contains information about AES-256 key encrypted BMPKH (SHA-512 hashed BMPK Public key). It is identified by the OID 1.3.6.1.4.1.294.1.70 The structure of the fields is shown below in ASN.1 notation.
KEYWR-AES-ENC-BMPKH := SEQUENCE
{
val OCTET STRING, -- AES-256 key encrypted BMPKH (SHA-512 used for hashing)
iv OCTET STRING, -- Intitial Value used in AES-256-CBC encryption, 128 bits
rs OCTET STRING, -- Random String used in AES-256-CBC encryption, 256 bits
size INTEGER, -- size
action_flags INTEGER -- WP | RP | OVRD | ACTIVE
}
struct keywr_aes_enc_bmpkh {
u8 val[64];
u8 iv[16];
u8 rs[32];
u32 size;
u32 action_flags;
};
Keywriter: AES Encrypted BMEK¶
This extension contains information about the AES-256 key encrypted BMEK. It is identified by the OID 1.3.6.1.4.1.294.1.71 The structure of the fields is shown below in ASN.1 notation.
KEYWR-AES-ENC-BMEK := SEQUENCE
{
val OCTET STRING, -- AES-256 key encrypted BMEK
iv OCTET STRING, -- Intitial Value used in AES-256-CBC encryption, 128 bits
rs OCTET STRING, -- Random String used in AES-256-CBC encryption, 256 bits
size INTEGER, -- size
action_flags INTEGER -- WP | RP | OVRD | ACTIVE
}
struct keywr_aes_enc_bmek {
u8 val[64];
u8 iv[16];
u8 rs[32];
u32 size;
u32 action_flags;
};
Keywriter: MEK Options¶
Note
This extension is currently not supported, and reserved for future.
This extension contains information about the MEK Options, it is identified by the OID 1.3.6.1.4.1.294.1.72 The structure of the fields is shown below in ASN.1 notation.
KEYWR-MEK-OPT := SEQUENCE
{
val OCTET STRING, -- MEK Options
action_flags INTEGER -- WP | RP | OVRD | ACTIVE
}
struct keywr_mek_opt {
u8 val[64];
u32 action_flags;
};
Keywriter: AES Encrypted extended OTP¶
Note
This extension is currently not supported, and reserved for future.
This extension contains information about the AES-256 key encrypted extended OTP values. It is identified by the OID 1.3.6.1.4.1.294.1.73 The structure of the fields is shown below in ASN.1 notation.
KEYWR-AES-ENC-EXT-OTP := SEQUENCE
{
val OCTET STRING, -- Extended OTP in octet string format
iv OCTET STRING, -- Intitial Value used in AES-256-CBC encryption, 128 bits
rs OCTET STRING, -- Random String used in AES-256-CBC encryption, 256 bits
wprp OCTET STRING, -- Write Protect(64 bits) | Read Protect(64 bits) each bit
represents each efuse row.
index INTEGER, -- Starting index to write ext otp value
size INTEGER, -- size of ext_otp value
action_flags INTEGER -- ~ | ~ | ~ | ACTIVE
}
struct keywr_aes_enc_ext_otp {
u8 val[64];
u8 iv[16];
u8 rs[32];
u8 wprp[16];
u32 index;
u32 size;
u32 action_flags;
};
Keywriter: key revision¶
This extension contains information about the Keyrevision field. By default, keyrevision should be set to 1. If it is set to 2, BMPK and BMEK will be used instead of SMPK and SMEK. It is identified by the OID 1.3.6.1.4.1.294.1.74. The structure of the fields is shown below in ASN.1 notation.
KEYWR-KEYREV := SEQUENCE
{
val OCTET STRING, -- Keyrev
action_flags INTEGER -- WP | RP | OVRD | ACTIVE
}
struct keywr_keyrev {
u8 val[64];
u32 action_flags;
};
Keywriter: MSV¶
This extension contains information about the MSV. It is identified by the OID 1.3.6.1.4.1.294.1.76 The structure of the fields is shown below in ASN.1 notation.
KEYWR-MSV := SEQUENCE
{
val OCTET STRING, -- MSV
action_flags INTEGER -- WP | RP | OVRD | ACTIVE
}
struct keywr_msv {
u8 val[64];
u32 action_flags;
};
Keywriter: key count¶
This extension contains information about the Key count field. It is identified by the OID 1.3.6.1.4.1.294.1.77. The structure of the fields is shown below in ASN.1 notation.
KEYWR-KEYCNT := SEQUENCE
{
val OCTET STRING, -- Key count
action_flags INTEGER -- WP | RP | OVRD | ACTIVE
}
struct keywr_keycnt {
u8 val[64];
u32 action_flags;
};
Keywriter: software revision SYSFW¶
This extension contains information about the Software revision value for SYSFW. It is identified by the OID 1.3.6.1.4.1.294.1.78 The structure of the fields is shown below in ASN.1 notation.
KEYWR-SWREV-SYSFW := SEQUENCE
{
val OCTET STRING, -- SWREV SYSFW
action_flags INTEGER -- WP | RP | OVRD | ACTIVE
}
struct keywr_swrev_sysfw {
u8 val[64];
u32 action_flags;
};
Keywriter: software revision SBL¶
This extension contains information about the Software revision value for SBL. It is identified by the OID 1.3.6.1.4.1.294.1.79 The structure of the fields is shown below in ASN.1 notation.
KEYWR-SWREV-SBL := SEQUENCE
{
val OCTET STRING, -- SWREV SBL
action_flags INTEGER -- WP | RP | OVRD | ACTIVE
}
struct keywr_swrev_sbl {
u8 val[64];
u32 action_flags;
};
Keywriter: software revision sec boardconfig¶
This extension contains information about the Software revision value for the Secure Boardconfig. It is identified by the OID 1.3.6.1.4.1.294.1.80 The structure of the fields is shown below in ASN.1 notation.
KEYWR-SWREV-SEC-BCFG := SEQUENCE
{
val OCTET STRING, -- SWREV SEC BCFG
action_flags INTEGER -- WP | RP | OVRD | ACTIVE
}
struct keywr_swrev_sec_bcfg {
u8 val[64];
u32 action_flags;
};
Keywriter: version¶
This extension contains information about the Keywriter version. It is identified by the OID 1.3.6.1.4.1.294.1.81 The structure of the fields is shown below in ASN.1 notation.
KEYWR-VERSION := SEQUENCE
{
val OCTET STRING, -- SWREV SEC BCFG
}
struct keywr_version {
u8 val[64];
};
Sample x509 template¶
Note
The template below shows all the X509 extensions supported by the System Firmware ASN1 parser. Depending on the usecase, the certificate may contain only a few of these extensions.
- For performing JTAG unlock, only Software revision (
swrv) and Debug(debug) extensions are required. - For authenticating a binary, only the Load (
sysfw_image_load) and Image integrity (sysfw_image_integrity) extensions are required.
Note
The data in the req_distinguished_name section is random to indicates
- System Firmware does not process the information in the section.
- This needs to be updated by the user to reflect his information.
[ req ]
distinguished_name = req_distinguished_name
x509_extensions = v3_ca
prompt = no
dirstring_type = nobmp
# This information will be filled by the end user.
# The current data is only a place holder.
# System firmware does not make decisions based
# on the contents of this distinguished name block.
[ req_distinguished_name ]
C = oR
ST = rx
L = gQE843yQV0sag
O = dqhGYAQ2Y4gFfCq0t1yABCYxex9eAxt71f
OU = a87RB35W
CN = x0FSqGTPWbGpuiV
emailAddress = kFp5uGcgWXxcfxi@vsHs9C9qQWGrBs.com
[ v3_ca ]
basicConstraints = CA:true
1.3.6.1.4.1.294.1.3=ASN1:SEQUENCE:swrv
1.3.6.1.4.1.294.1.4=ASN1:SEQUENCE:encryption
1.3.6.1.4.1.294.1.8=ASN1:SEQUENCE:debug
1.3.6.1.4.1.294.1.36=ASN1:SEQUENCE:sysfw_hs_boardcfg
1.3.6.1.4.1.294.1.33=ASN1:SEQUENCE:sysfw_boot_seq
1.3.6.1.4.1.294.1.34=ASN1:SEQUENCE:sysfw_image_integrity
1.3.6.1.4.1.294.1.35=ASN1:SEQUENCE:sysfw_image_load
1.3.6.1.4.1.294.1.36=ASN1:SEQUENCE:sysfw_hs_boardcfg
1.3.6.1.4.1.294.1.37=ASN1:SEQUENCE:sysfw_fwl_ext
1.3.6.1.4.1.294.1.40=ASN1:SEQUENCE:encryption_extended
[ sysfw_boot_seq ]
bootCore = INTEGER:0x20
bootCoreOpts_set = INTEGER:0x00000000
bootCoreOpts_clr = INTEGER:0x00000000
resetVec = FORMAT:HEX,OCT:41c02100
flagsValid = INTEGER:0x00
rsvd1 = INTEGER:0x00
rsdv2 = INTEGER:0x00
rsdv3 = INTEGER:0x00
[ sysfw_image_integrity ]
shaType = OID:2.16.840.1.101.3.4.2.3
shaValue = FORMAT:HEX,OCT:TEST_IMAGE_SHA512
# Replace TEST_IMAGE_LENGTH with actual image length
imageSize = INTEGER:TEST_IMAGE_LENGTH
[ sysfw_image_load ]
destAddr = FORMAT:HEX,OCT:41c02100
authInPlace = INTEGER:0
[ swrv ]
swrv = INTEGER:0
[ sysfw_fwl_ext ]
numConfig = INTEGER:2
fwlID0 = INTEGER:64
region0 = INTEGER:0
control0 = INTEGER:266
numPermissions0 = INTEGER:3
permission00 = INTEGER:12845055
permission01 = INTEGER:0
permission02 = INTEGER:0
startAddress0 = FORMAT:HEX,OCT:70000000
endAddress0 = FORMAT:HEX,OCT:7000ffff
fwlID1 = INTEGER:64
region1 = INTEGER:1
control1 = INTEGER:10
numPermissions1 = INTEGER:1
permission10 = INTEGER:131071
startAddress1 = FORMAT:HEX,OCT:70000000
endAddress1 = FORMAT:HEX,OCT:70000fff
[ debug ]
debugUID = FORMAT:HEX,OCT:0000000000000000000000000000000000000000000000000000000000000000
debugCtrl = INTEGER:0x00000004
coreDbgEn = INTEGER:0x20210102
coreDbgSecEn = INTEGER:0x2223
[ encryption ]
initalVector = FORMAT:HEX,OCT:TEST_IMAGE_ENC_IV
randomString = FORMAT:HEX,OCT:TEST_IMAGE_ENC_RS
iterationCnt = INTEGER:TEST_IMAGE_KEY_DERIVE_INDEX
salt = FORMAT:HEX,OCT:TEST_IMAGE_KEY_DERIVE_SALT
[ encryption_extended ]
nPaddingBytes = INTEGER:0
rsvd0 = INTEGER:0
rsvd1 = INTEGER:0
[ sysfw_hs_boardcfg ]
initalVector = FORMAT:HEX,OCT:SEC_BCFG_ENC_IV
randomString = FORMAT:HEX,OCT:SEC_BCFG_ENC_RS
iterationCnt = INTEGER:SEC_BCFG_KEY_DERIVE_INDEX
salt = FORMAT:HEX,OCT:SEC_BCFG_KEY_DERIVE_SALT
secBoardcfgHash = FORMAT:HEX,OCT:SEC_BCFG_HASH
secBoardcfgVer = INTEGER:SEC_BCFG_VER
pmBoardcfgHash = FORMAT:HEX,OCT:PM_BCFG_HASH
rmBoardcfgHash = FORMAT:HEX,OCT:RM_BCFG_HASH
boardcfgHash = FORMAT:HEX,OCT:BCFG_HASH