AM62X PSI-L Device Descriptions¶
Introduction¶
This chapter provides information on the PSI-L devices in the AM62X SoC. Some System Firmware TISCI messages take device specific inputs. This chapter provides information on the valid values for PSI-L TISCI message parameters.
PSI-L Proxy Device IDs¶
Some System Firmware TISCI message APIs require the PSI-L Proxy device ID be provided as part of the request. Based on AM62X Device IDs these are the valid PSI-L Proxy device IDs.
| PSI-L Proxy Device Name | PSI-L Proxy Device ID |
|---|---|
| AM62X_DEV_DMASS0 | 25 |
| AM62X_DEV_SA3_SS0 | 65 |
PSI-L Source and Destination Thread IDs¶
This section describes valid PSI-L source and destination thread IDs for each thread type. The thread IDs are used in the PSI-L based TISCI messages.
Warning
PSI-L threads marked as reserved for use by TIFS cannot be linked to another thread.
| Thread Type | Thread Range |
|---|---|
| pktdma_cfg | 0x20 to 0x20 |
| pktdma_tx | 0x1000 to 0x101c |
| bcdma_tx | 0x2000 to 0x2015 |
| pktdma_tx (Reserved by System Firmware) | 0x3000 to 0x3000 |
| pktdma_tx | 0x3001 to 0x3001 |
| pdma_main0_mcspi0_rx | 0x4300 to 0x4303 |
| pdma_main0_mcspi1_rx | 0x4304 to 0x4307 |
| pdma_main0_mcspi2_rx | 0x4308 to 0x430b |
| pdma_main1_uart0_rx | 0x4400 to 0x4400 |
| pdma_main1_uart1_rx | 0x4401 to 0x4401 |
| pdma_main1_uart2_rx | 0x4402 to 0x4402 |
| pdma_main1_uart3_rx | 0x4403 to 0x4403 |
| pdma_main1_uart4_rx | 0x4404 to 0x4404 |
| pdma_main1_uart5_rx | 0x4405 to 0x4405 |
| pdma_main1_uart6_rx | 0x4406 to 0x4406 |
| pdma_main0_mcan0_rx | 0x440c to 0x440e |
| pdma_mcasp_mcasp0_rx | 0x4500 to 0x4500 |
| pdma_mcasp_mcasp1_rx | 0x4501 to 0x4501 |
| pdma_mcasp_mcasp2_rx | 0x4502 to 0x4502 |
| cpsw2_rx | 0x4600 to 0x4600 |
| csi_rx | 0x4700 to 0x471f |
| saul0_rx (Reserved by System Firmware) | 0x74fc to 0x74fd |
| saul0_rx | 0x74fe to 0x750b |
| saul0_rx | 0x7500 to 0x7503 |
| pktdma_rx | 0x9000 to 0x9017 |
| bcdma_rx | 0xa000 to 0xa01b |
| pktdma_rx (Reserved by System Firmware) | 0xb000 to 0xb001 |
| pktdma_rx | 0xb002 to 0xb003 |
| pdma_main0_mcspi0_tx | 0xc300 to 0xc303 |
| pdma_main0_mcspi1_tx | 0xc304 to 0xc307 |
| pdma_main0_mcspi2_tx | 0xc308 to 0xc30b |
| pdma_main1_uart0_tx | 0xc400 to 0xc400 |
| pdma_main1_uart1_tx | 0xc401 to 0xc401 |
| pdma_main1_uart2_tx | 0xc402 to 0xc402 |
| pdma_main1_uart3_tx | 0xc403 to 0xc403 |
| pdma_main1_uart4_tx | 0xc404 to 0xc404 |
| pdma_main1_uart5_tx | 0xc405 to 0xc405 |
| pdma_main1_uart6_tx | 0xc406 to 0xc406 |
| pdma_main0_mcan0_tx | 0xc40c to 0xc40e |
| pdma_mcasp_mcasp0_tx | 0xc500 to 0xc500 |
| pdma_mcasp_mcasp1_tx | 0xc501 to 0xc501 |
| pdma_mcasp_mcasp2_tx | 0xc502 to 0xc502 |
| cpsw2_tx | 0xc600 to 0xc607 |
| csi_tx | 0xc700 to 0xc71f |
| saul0_tx (Reserved by System Firmware) | 0xf4fc to 0xf4fc |
| saul0_tx | 0xf4fd to 0xf503 |
| saul0_tx | 0xf500 to 0xf501 |