SimpleLink CC32XX SDK Watson IoT Plugin 1.20.00.04 Release Notes
Table of Contents
Introduction
The Watson Plugin enables users to create Watson IoT applications. It includes documentation and examples.
Documentation
The following documentation is provided with this release.
What’s New
1.20.00.04
New Features
ID | Summary |
---|---|
WATSONIOT-19 | Support the SimpleLink 2.40 (Q4 2018) SDKs |
WATSONIOT-17 | Add IAR support back to syscfg_preview |
WATSONIOT-6 | Add support for CC3235 |
Bugs Resolved
ID | Summary |
---|---|
None | None |
Upgrade and Compatibility Information
This release updates dependencies (SimpleLink SDK versions), so refer to that documentation for any upgrade and/or compatibility notes.
The Watson IoT Plugin examples were updated to accomodate any changes and/or breaks in dependencies, so you may consider reviewing example differences if upgrading is introducing issues in existing code bases.
Host Support
- Windows
- Linux
Dependencies
This release requires the following software components and tools versions to successfully function:
- CC32XX SDK 2.40.00.05
See the CC32XX SDK documentation for IDE and toolchain dependencies.
Validation Information
This release was validated using the following software components. Please use the versions below, or compatible:
- CC32XX SDK 2.40.00.05
Known Issues
- None
Versioning
All releases have 4 segment versions (M.mm.pp.bb). This includes GA and pre-releases. Pre-releases are denoted with a suffix (e.g. 1.00.00.00_eng).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory, ex. watson_cc32xx_1_20_00_04
.
Subsequent releases of patch upgrades will be identified by the patch number. Typically, these patches only include critical bug fixes.
Last updated: 2019-02-28