| package xdc.runtime.knl |
 |
XDC Runtime support for OS-related primitives [EXPERIMENTAL]
package xdc.runtime.knl [1, 0, 0] {
// Interface for OS specific back-end. [EXPERIMENTAL]
// Interface for OS specific back-end. [EXPERIMENTAL]
// Interface for OS specific back-end. [EXPERIMENTAL]
// Interface for OS specific back-end. [EXPERIMENTAL]
// Interface for OS specific back-end. [EXPERIMENTAL]
// Interface implemented by all front-end semaphore providers.
SemThread and
SemProcess. [EXPERIMENTAL]
// Interface to allow clients to select method of synchronization in an OS
independent way. [EXPERIMENTAL]
// Interface for OS specific back-end. [EXPERIMENTAL]
// Cache Module [EXPERIMENTAL]
// Provides APIs to protect critical sections when an IGate.Handle is
available.[EXPERIMENTAL]
// Provides protection of critical sections across processes. [EXPERIMENTAL]
// Provides protection of critical sections across threads. [EXPERIMENTAL]
// SemProcess Manager [EXPERIMENTAL]
// SemThread Manager. [EXPERIMENTAL]
// Provides semaphore services when an ISemaphore.Handle is available.
[EXPERIMENTAL]
// Provides synchronization APIs when an ISync.Handle is available
// Generaic ISync implementation that allows users to plug in their own
functions for signal, wait and query
// Empty ISync implementation used mainly for testing. [EXPERIMENTAL]
// A ISync implementation based on a SemThread. [EXPERIMENTAL]
// Thread services. [EXPERIMENTAL]
}
generated on Thu, 30 Apr 2009 21:03:41 GMT