![]() |
![]() |
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.
Data Structures | |
| struct | IALG_MemRec |
| Memory records. More... | |
| struct | IALG_Obj |
| Algorithm instance object definition. More... | |
| struct | IALG_Params |
| Algorithm instance creation parameters. More... | |
| struct | IALG_Status |
| Pointer to algorithm specific status structure. More... | |
| struct | IALG_Fxns |
| Defines the fields and methods that must be supplied by all xDAIS algorithms. More... | |
Defines | |
| #define | IALG_DEFMEMRECS 4 |
| #define | IALG_OBJMEMREC 0 |
| #define | IALG_SYSCMD 256 |
| #define | IALG_EOK 0 |
| #define | IALG_EFAIL -1 |
| #define | IALG_MPROG 0x0008 |
| #define | IALG_MXTRN 0x0010 |
| #define | IALG_isProg(s) |
| #define | IALG_isOffChip(s) |
Typedefs | |
| typedef IALG_Obj * | IALG_Handle |
| Handle to an algorithm instance object. | |
| typedef unsigned int | IALG_Cmd |
| Algorithm specific command. | |
Enumerations | |
| enum | IALG_MemAttrs { IALG_SCRATCH, IALG_PERSIST, IALG_WRITEONCE } |
| Memory attributes. More... | |
| enum | IALG_MemSpace { IALG_EPROG, IALG_IPROG, IALG_ESDATA, IALG_EXTERNAL, IALG_DARAM0 = 0, IALG_DARAM1 = 1, IALG_SARAM = 2, IALG_SARAM0 = 2, IALG_SARAM1 = 3, IALG_DARAM2 = 4, IALG_SARAM2 = 5 } |
| Defined memory spaces. More... | |