Codec Engine 2.24
To view a detailed list of defects that were fixed
in this release, a list of known problems, or to understand which CCS,
code generation, and host and target OS versions this version was
tested with, please refer to the product release notes.
Codec Engine 2.24 supports OMAP and DaVinci devices,
and requires a MV 5.0-compatible toolchain (Linux)
or WinCE 6.00 (WinCE).
Codec Engine downloads include Framework Components, Linux Utils, WinCE Utils and
the XDAIS Developer's Kit versions that are needed by Codec Engine. These are in the cetools directory.
Codec Engine also requires, but does not include, DSP/BIOS (for DSP-based cores),
DSP/BIOS Link (for multi-core systems), and the XDC tools.
Download Information
Click on the links in the table below if you wish
to download or to view more detailed information, including the product
release notes. The product release notes and documentation are included
in the product installation but are also made available separately here
to enable review prior to download.
Note that
you will be prompted to accept a license and then send an e-mail when
downloading a releases. This e-mail is stored in a list used solely for
the purpose of informing you of any patch releases, upgrades, updates,
or emergency releases (for problems we regard as especially critical)
associated with the release you have downloaded.
For additional information, contact support@ti.com
|