USBLibAPIGuide  1.00.00.01
Macros | Functions | Variables
usbdcomp.c File Reference
#include <stdbool.h>
#include <stdint.h>
#include "ti/devices/msp432e4/driverlib/driverlib.h"
#include "ti/usblib/msp432e4/usblib.h"
#include "ti/usblib/msp432e4/usblibpriv.h"
#include "ti/usblib/msp432e4/usb-ids.h"
#include "ti/usblib/msp432e4/usbcdc.h"
#include "usbdevice.h"
#include "usbdcdc.h"
#include "usbdcomp.h"
Include dependency graph for usbdcomp.c:

Macros

#define LOOKUP_INDEX_BYTE   0
 
#define LOOKUP_INTERFACE_BYTE   1
 
#define LOOKUP_IN_END_BYTE   2
 
#define LOOKUP_OUT_END_BYTE   3
 
#define INVALID_DEVICE_INDEX   0xFFFFFFFF
 

Functions

uint32_t BuildCompositeDescriptor (tUSBDCompositeDevice *psCompDevice)
 
void * USBDCompositeInit (uint32_t ui32Index, tUSBDCompositeDevice *psDevice, uint32_t ui32Size, uint8_t *pui8Data)
 
void USBDCompositeTerm (void *pvCompositeInstance)
 

Variables

tConfigHeader * g_ppCompConfigDescriptors [1]
 
const tCustomHandlers g_sCompHandlers
 
© Copyright 1995-2020, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale