IAR Cortex-M4 with hard FP Timing Benchmarks
Target Platform: ti.platforms.msp432:MSP432E401Y
Tool Chain Version: 8.50.1.245
BIOS Version: bios_6_81_00_03_eng
XDCTools Version: xdctools_3_61_00_16_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 193 |
Hwi_restore() | 11 |
Hwi_disable() | 12 |
Hwi dispatcher prolog | 134 |
Hwi dispatcher epilog | 238 |
Hwi dispatcher | 360 |
Hardware Interrupt to Blocked Task | 564 |
Hardware Interrupt to Software Interrupt | 367 |
Swi_enable() | 65 |
Swi_disable() | 19 |
Post Software Interrupt Again | 21 |
Post Software Interrupt without Context Switch | 90 |
Post Software Interrupt with Context Switch | 181 |
Create a New Task without Context Switch | 2182 |
Set a Task Priority without a Context Switch | 162 |
Task_yield() | 232 |
Post Semaphore No Waiting Task | 70 |
Post Semaphore No Task Switch | 176 |
Post Semaphore with Task Switch | 270 |
Pend on Semaphore No Context Switch | 62 |
Pend on Semaphore with Task Switch | 295 |
Clock_getTicks() | 12 |
POSIX Create a New Task without Context Switch | 3943 |
POSIX Set a Task Priority without a Context Switch | 207 |
POSIX Post Semaphore No Waiting Task | 86 |
POSIX Post Semaphore No Task Switch | 194 |
POSIX Post Semaphore with Task Switch | 280 |
POSIX Pend on Semaphore No Context Switch | 55 |
POSIX Pend on Semaphore with Task Switch | 302 |
The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.