GCC Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2642:1
Tool Chain Version: 9.2.1
BIOS Version: bios_6_81_00_03_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 4800 | 1518 | 0 | 6318 | 1024 | 512 | 0 | 1368 | 2904 |
Semaphore | 4872 | 1518 | 0 | 6390 | 1024 | 512 | 0 | 1400 | 2936 |
Mutex | 4952 | 1518 | 0 | 6470 | 1024 | 512 | 0 | 1444 | 2980 |
Clock | 5032 | 1518 | 0 | 6550 | 1024 | 512 | 0 | 1484 | 3020 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 5000 | 1586 | 0 | 6586 | 1024 | 512 | 0 | 1396 | 2932 |
Semaphore | 5080 | 1586 | 0 | 6666 | 1024 | 512 | 0 | 1404 | 2940 |
Mutex | 5072 | 1586 | 0 | 6658 | 1024 | 512 | 0 | 1404 | 2940 |
Clock | 5144 | 1586 | 0 | 6730 | 1024 | 512 | 0 | 1408 | 2944 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 6088 | 1594 | 0 | 7682 | 1024 | 1536 | 0 | 1664 | 4224 |
Semaphore | 6192 | 1594 | 0 | 7786 | 1024 | 1536 | 0 | 1692 | 4252 |
Mutex | 6336 | 1594 | 0 | 7930 | 1024 | 1536 | 0 | 1748 | 4308 |
Timer | 6832 | 1594 | 0 | 8426 | 1024 | 1536 | 0 | 1752 | 4312 |
All sizes are in 8-bit bytes