![]() |
![]() |
|
Network Developers Kit API
3.76.00.05
|
Go to the source code of this file.
Macros | |
| #define | NC_PRIORITY_LOW OS_SCHEDULER_LOWPRI |
| #define | NC_PRIORITY_HIGH OS_SCHEDULER_HIGHPRI |
| #define | NC_OPMODE_POLLING 1 |
| #define | NC_OPMODE_INTERRUPT 2 |
| #define | NC_OPEN_SUCCESS 0 |
| #define | NC_OPEN_ILLEGAL_PRIORITY -1 |
| #define | NC_OPEN_ILLEGAL_OPMODE -2 |
| #define | NC_OPEN_MEMINIT_FAILED -3 |
| #define | NC_OPEN_EVENTINIT_FAILED -4 |
Functions | |
| int | NC_SystemOpen (int Priority, int OpMode) |
| Initiate a system session. More... | |
| void | NC_SystemClose () |
| Shutdown the system. More... | |
| int | NC_NetStart (void *hCfg, void(*NetStartCb)(), void(*NetStopCb)(), void(*NetIPCb)(uint32_t, uint32_t, uint32_t)) |
| Start network. More... | |
| void | NC_NetStop (int rc) |
| Stop the network. More... | |