![]() |
![]() |
USBLib API Guide
1.00.00.01
|
#include <stdbool.h>
#include <stdint.h>
#include "ti/devices/msp432e4/driverlib/driverlib.h"
#include "usblib.h"
#include "usblibpriv.h"
Functions | |
void | InternalUSBTickInit (void) |
void | InternalUSBTickReset (void) |
int32_t | InternalUSBRegisterTickHandler (tUSBTickHandler pfHandler, void *pvInstance) |
void | InternalUSBStartOfFrameTick (uint32_t ui32TicksmS) |
Variables | |
tUSBTickHandler | g_pfnTickHandlers [MAX_USB_TICK_HANDLERS] |
void * | g_pvTickInstance [MAX_USB_TICK_HANDLERS] |
bool | g_bUSBTimerInitialized = false |
uint32_t | g_ui32CurrentUSBTick = 0 |
uint32_t | g_ui32USBSOFCount = 0 |