![]() |
![]() |
USBLib API Guide
1.00.00.01
|
#include <stdbool.h>
#include <stdint.h>
#include "ti/devices/msp432e4/driverlib/driverlib.h"
#include "ti/usblib/msp432e4/usblib.h"
#include "ti/usblib/msp432e4/usblibpriv.h"
#include "ti/usblib/msp432e4/usbmsc.h"
#include "usbhost.h"
#include "usbhostpriv.h"
#include "usbhmsc.h"
#include "usbhscsi.h"
Functions | |
int32_t | USBHMSCDriveReady (tUSBHMSCInstance *psMSCInstance) |
tUSBHMSCInstance * | USBHMSCDriveOpen (uint32_t ui32Drive, tUSBHMSCCallback pfnCallback) |
void | USBHMSCDriveClose (tUSBHMSCInstance *psMSCInstance) |
int32_t | USBHMSCBlockRead (tUSBHMSCInstance *psMSCInstance, uint32_t ui32LBA, uint8_t *pui8Data, uint32_t ui32NumBlocks) |
int32_t | USBHMSCBlockWrite (tUSBHMSCInstance *psMSCInstance, uint32_t ui32LBA, uint8_t *pui8Data, uint32_t ui32NumBlocks) |
uint32_t | USBHMSCLPMSleep (tUSBHMSCInstance *psMSCInstance) |
uint32_t | USBHMSCLPMStatus (tUSBHMSCInstance *psMSCInstance) |
Variables | |
const tUSBHostClassDriver | g_sUSBHostMSCClassDriver |