USBLib API Guide
1.00.00.01
|
#include <stdbool.h>
#include <stdint.h>
#include "ti/devices/msp432e4/driverlib/driverlib.h"
#include "ti/usblib/msp432e4/usblib.h"
#include "ti/usblib/msp432e4/usblibpriv.h"
#include "ti/usblib/msp432e4/usbmsc.h"
#include "usbdevice.h"
#include "usbdmsc.h"
Macros | |
#define | USBD_FLAG_DMA_IN 0x00000001 |
#define | USBD_FLAG_DMA_OUT 0x00000002 |
#define | USBD_FLAG_ALLOW_REMOVAL 0x00000004 |
#define | USB_RX_ERROR_FLAGS |
#define | USB_MSC_SUBCLASS_SCSI 0x6 |
#define | USB_MSC_PROTO_BULKONLY 0x50 |
#define | DATA_IN_ENDPOINT USB_EP_1 |
#define | DATA_OUT_ENDPOINT USB_EP_1 |
#define | DATA_IN_EP_MAX_SIZE 64 |
#define | DATA_OUT_EP_MAX_SIZE 64 |
#define | COMMAND_BUFFER_SIZE 64 |
#define | STATE_SCSI_IDLE 0x00 |
#define | STATE_SCSI_SEND_BLOCKS 0x01 |
#define | STATE_SCSI_RECEIVE_BLOCKS 0x02 |
#define | STATE_SCSI_SEND_STATUS 0x03 |
#define | STATE_SCSI_SENT_STATUS 0x04 |
#define | NUM_MSC_SECTIONS |
Functions | |
uint32_t | USBDSCSICommand (tUSBDMSCDevice *psMSCDevice, tMSCCBW *psSCSICBW) |
void | USBDMSCMediaChange (void *pvMSCDevice, tUSBDMSCMediaStatus iMediaStatus) |
void * | USBDMSCInit (uint32_t ui32Index, tUSBDMSCDevice *psMSCDevice) |
void * | USBDMSCCompositeInit (uint32_t ui32Index, tUSBDMSCDevice *psMSCDevice, tCompositeEntry *psCompEntry) |
void | USBDMSCTerm (void *pvMSCDevice) |
Variables | |
const uint8_t | g_pui8MSCInterface [MSCINTERFACE_SIZE] |
const tConfigSection | g_sMSCConfigSection |
const tConfigSection | g_sMSCInterfaceSection |
const tConfigSection * | g_psMSCSections [] |
const tConfigHeader | g_sMSCConfigHeader |
const tConfigHeader *const | g_ppsMSCConfigDescriptors [] |
const tCustomHandlers | g_sMSCHandlers |