USBLib API Guide
1.00.00.01
|
#include <stdbool.h>
#include <stdint.h>
#include "ti/devices/msp432e4/driverlib/driverlib.h"
#include "ti/usblib/msp432e4/usblib.h"
#include "ti/usblib/msp432e4/usblibpriv.h"
#include "usbdevice.h"
#include "ti/usblib/msp432e4/usbhid.h"
#include "usbdhid.h"
#include "usbdhidkeyb.h"
Macros | |
#define | NUM_HID_SECTIONS |
Functions | |
void * | USBDHIDKeyboardInit (uint32_t ui32Index, tUSBDHIDKeyboardDevice *psHIDKbDevice) |
void * | USBDHIDKeyboardCompositeInit (uint32_t ui32Index, tUSBDHIDKeyboardDevice *psHIDKbDevice, tCompositeEntry *psCompEntry) |
void | USBDHIDKeyboardTerm (void *pvKeyboardDevice) |
void * | USBDHIDKeyboardSetCBData (void *pvKeyboardDevice, void *pvCBData) |
uint32_t | USBDHIDKeyboardKeyStateChange (void *pvKeyboardDevice, uint8_t ui8Modifiers, uint8_t ui8UsageCode, bool bPress) |
void | USBDHIDKeyboardPowerStatusSet (void *pvKeyboardDevice, uint8_t ui8Power) |
bool | USBDHIDKeyboardRemoteWakeupRequest (void *pvKeyboardDevice) |