![]() |
![]() |
USBLib API Guide
1.00.00.01
|
#include <stdbool.h>
#include <stdint.h>
#include "ti/devices/msp432e4/driverlib/driverlib.h"
#include "ti/devices/msp432e4/driverlib/inc/hw_nvic.h"
#include "ti/usblib/msp432e4/usblib.h"
#include "ti/usblib/msp432e4/usblibpriv.h"
#include "ti/usblib/msp432e4/usbdfu.h"
#include "ti/usblib/msp432e4/usb-ids.h"
#include "usbdevice.h"
#include "usbddfu-rt.h"
Macros | |
#define | NUM_DFU_SECTIONS |
Functions | |
void * | USBDDFUCompositeInit (uint32_t ui32Index, tUSBDDFUDevice *psDFUDevice, tCompositeEntry *psCompEntry) |
void | USBDDFUCompositeTerm (void *pvDFUInstance) |
void | USBDDFUUpdateBegin (void) |
Variables | |
const uint8_t | g_pui8DFUDeviceDescriptor [] |
uint8_t | g_pui8DFUConfigDescriptor [] |
uint8_t | g_pui8DFUInterface [DFUINTERFACE_SIZE] |
uint8_t | g_pui8DFUFunctionalDesc [DFUFUNCTIONALDESC_SIZE] |
const tConfigSection | g_sDFUConfigSection |
const tConfigSection | g_sDFUInterfaceSection |
const tConfigSection | g_sDFUFunctionalDescSection |
const tConfigSection * | g_psDFUSections [] |
tConfigHeader | g_sDFUConfigHeader |
const tConfigHeader *const | g_ppsDFUConfigDescriptors [] |