![]() |
![]() |
|
USBLib API Guide
1.00.00.01
|
#include <stdbool.h>#include <stdint.h>#include "ti/devices/msp432e4/driverlib/driverlib.h"#include "usblib.h"#include "usblibpriv.h"
Functions | |
| void | InternalUSBTickInit (void) |
| void | InternalUSBTickReset (void) |
| int32_t | InternalUSBRegisterTickHandler (tUSBTickHandler pfHandler, void *pvInstance) |
| void | InternalUSBStartOfFrameTick (uint32_t ui32TicksmS) |
Variables | |
| tUSBTickHandler | g_pfnTickHandlers [MAX_USB_TICK_HANDLERS] |
| void * | g_pvTickInstance [MAX_USB_TICK_HANDLERS] |
| bool | g_bUSBTimerInitialized = false |
| uint32_t | g_ui32CurrentUSBTick = 0 |
| uint32_t | g_ui32USBSOFCount = 0 |